Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.1324 - $0.9108 106900 In stock
0.173 in
$0.708 - $4.3735 2000 In stock
0.545 in
$0.5112 - $3.1597 250 In stock
0.445 in
$0.343 - $2.119 900 In stock
0.335 in
$0.798 - $4.9315 250 In stock
0.580 in
$0.2364 - $1.4591 1198 In stock
0.230 in
$0.6566 - $4.0576 2000 In stock
0.518 in
$0.391 - $2.4163 1500 In stock
0.350 in
$0.3416 - $2.1092 63000 In stock
0.285 in
1426313 $0.5856 - $3.6176 2000 In stock
0.490 in
$0.2196 - $1.3568 63511 In stock
0.218 in
$0.4643 - $2.8681 250 In stock
0.420 in
$0.3084 - $1.901 600 In stock
0.388 in
$0.4096 - $2.5375 2340 In stock
0.445 in
$0.2326 - $1.4377 9128 In stock
0.225 in
$0.2704 - $1.6678 Request the lead time here
0.312 in
$0.2153 - $1.3333 7250 In stock
0.118 in
$0.2153 - $1.3333 Request the lead time here
0.154 in
$0.2357 - $1.4555 1362 In stock
0.187 in
$0.2184 - $1.3482 1223 In stock
0.195 in
  • of 5
Flanged Pull Plug - Overall Diameter - 4.4 mm | 0.173 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

1426297

Price Range
$0.9108 - $0.1324

Stock Levels
106900 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Colour
    Red
  • Full Material
    Silicone
  • Overall Diameter
    0.173 in
Flanged Pull Plug - Overall Diameter - 13.8 mm | 0.545 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

1426317

Price Range
$4.3735 - $0.708

Stock Levels
2000 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Colour
    Red
  • Full Material
    Silicone
  • Overall Diameter
    0.545 in
Flanged Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull Tab Length - 27 mm | 1.062 in ; Silicone

1426311

Price Range
$3.1597 - $0.5112

Stock Levels
250 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Colour
    Purple
  • Full Material
    Silicone
  • Overall Diameter
    0.445 in
Flanged Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 26.2 mm | 1.031 in ; Silicone

1426305

Price Range
$2.119 - $0.343

Stock Levels
900 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Colour
    Orange
  • Full Material
    Silicone
  • Overall Diameter
    0.335 in
Flanged Pull Plug - Overall Diameter - 14.7 mm | 0.580 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

1426319

Price Range
$4.9315 - $0.798

Stock Levels
250 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Colour
    Red
  • Full Material
    Silicone
  • Overall Diameter
    0.580 in
Flanged Pull Plug - Overall Diameter - 5.8 mm | 0.230 in ; Pull Tab Length - 26.2 mm | 1.031 in ; Silicone

1426301

Price Range
$1.4591 - $0.2364

Stock Levels
1198 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Colour
    Grey
  • Full Material
    Silicone
  • Overall Diameter
    0.230 in
Flanged Pull Plug - Overall Diameter - 13.2 mm | 0.518 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

1426315

Price Range
$4.0576 - $0.6566

Stock Levels
2000 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Colour
    Grey
  • Full Material
    Silicone
  • Overall Diameter
    0.518 in
Flanged Pull Plug - Overall Diameter - 8.9 mm | 0.350 in ; Pull Tab Length - 27 mm | 1.062 in ; Silicone

1426307

Price Range
$2.4163 - $0.391

Stock Levels
1500 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Colour
    Pink
  • Full Material
    Silicone
  • Overall Diameter
    0.350 in
Flanged Pull Plug - Overall Diameter - 7.2 mm | 0.285 in ; Pull Tab Length - 27 mm | 1.062 in ; Silicone

1426303

Price Range
$2.1092 - $0.3416

Stock Levels
63000 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Colour
    Yellow
  • Full Material
    Silicone
  • Overall Diameter
    0.285 in
Flanged Pull Plug - Overall Diameter - 12.4 mm | 0.490 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

1426313

Price Range
$3.6176 - $0.5856

Stock Levels
2000 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Colour
    White
  • Full Material
    Silicone
  • Overall Diameter
    0.490 in
Flanged Pull Plug - Overall Diameter - 5.5 mm | 0.218 in ; Pull Tab Length - 26.2 mm | 1.031 in ; Silicone

1426299

Price Range
$1.3568 - $0.2196

Stock Levels
63511 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Colour
    Blue
  • Full Material
    Silicone
  • Overall Diameter
    0.218 in
Flanged Pull Plug - Overall Diameter - 10.7 mm | 0.420 in ; Pull Tab Length - 27 mm | 1.062 in ; Silicone

1426309

Price Range
$2.8681 - $0.4643

Stock Levels
250 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Colour
    Green
  • Full Material
    Silicone
  • Overall Diameter
    0.420 in
Masking Pull Plug - Overall Diameter - 9.9 mm | 0.388 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0388B

Price Range
$1.901 - $0.3084

Stock Levels
600 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.388 in
Masking Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0445C

Price Range
$2.5375 - $0.4096

Stock Levels
2340 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.445 in
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.225 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0225B

Price Range
$1.4377 - $0.2326

Stock Levels
9128 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.225 in
Masking Pull Plug - Overall Diameter - 7.9 mm | 0.312 in ; Pull Tab Length - 31.8 mm | 1.250 in ; EPDM

SPP0312C

Price Range
$1.6678 - $0.2704

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.312 in
Masking Pull Plug - Overall Diameter - 3 mm | 0.118 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0118C

Price Range
$1.3333 - $0.2153

Stock Levels
7250 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.118 in
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 15.9 mm | 0.625 in ; EPDM

SPP0154B

Price Range
$1.3333 - $0.2153

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.154 in
Masking Pull Plug - Overall Diameter - 4.7 mm | 0.187 in ; Pull Tab Length - 15.2 mm | 0.600 in ; EPDM

SPP0187C

Price Range
$1.4555 - $0.2357

Stock Levels
1362 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.187 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.195 in ; Pull Tab Length - 15.9 mm | 0.625 in ; EPDM

SPP0195B

Price Range
$1.3482 - $0.2184

Stock Levels
1223 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.195 in