Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | View |
---|---|---|---|---|
$0.2587 - $1.599 | 1331 In stock |
0.281 in
7.1 mm
|
||
$0.23 - $1.4197 | 1000 In stock |
0.091 in
2.3 mm
|
||
$0.3084 - $1.901 | 1000 In stock |
0.118 in
3 mm
|
||
$0.3084 - $1.901 | 500 In stock |
0.154 in
3.9 mm
|
||
$0.335 - $2.0801 | 1565 In stock |
0.187 in
4.7 mm
|
||
$0.3084 - $1.901 | 500 In stock |
0.125 in
3.2 mm
|
||
$0.2153 - $1.3333 | Request the lead time here |
0.154 in
3.9 mm
|
||
$0.3618 - $2.233 | 954 In stock |
0.257 in
6.5 mm
|
||
$0.1033 - $0.6397 | 60000 In stock |
0.067 in
1.7 mm
|
||
$0.2009 - $1.2434 | 3500 In stock |
0.105 in
2.7 mm
|
||
$0.2153 - $1.3333 | Request the lead time here |
0.130 in
3.3 mm
|
||
$0.2326 - $1.4377 | 486 In stock |
0.158 in
4 mm
|
||
$0.2184 - $1.3482 | 8206 In stock |
0.197 in
5 mm
|
||
$0.253 - $1.5631 | 2200 In stock |
0.275 in
7 mm
|
||
$0.302 - $1.8619 | Request the lead time here |
0.335 in
8.5 mm
|
||
$0.3258 - $2.0056 | Request the lead time here |
0.414 in
10.5 mm
|
||
$0.1608 - $0.9925 | Request the lead time here |
0.091 in
2.3 mm
|
||
$0.2153 - $1.3333 | 7250 In stock |
0.118 in
3 mm
|
||
$0.1483 - $0.9118 | 1000 In stock |
0.073 in
1.9 mm
|
||
$0.3084 - $1.901 | 2000 In stock |
0.109 in
2.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue