Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.387 - $0.9677 2600 In stock
0.281 in
$0.4956 - $1.239 800 In stock
0.332 in
$0.4428 - $1.107 1000 In stock
0.350 in
$0.4704 - $1.1762 1150 In stock
0.400 in
$0.5792 - $1.4475 400 In stock
0.440 in
$0.674 - $1.6848 2368 In stock
0.468 in
$0.7101 - $1.7753 1448 In stock
0.510 in
$1.1804 - $2.951 34250 In stock
0.612 in
$1.2837 - $3.2096 11954 In stock
0.700 in
$2.3636 - $5.909 17531 In stock
0.896 in
$5.0388 - $12.597 475 In stock
1.380 in
$0.2403 - $0.6008 1000 In stock
0.091 in
$0.3203 - $0.8006 1000 In stock
0.118 in
$0.2439 - $0.6095 9128 In stock
0.225 in
$0.2843 - $0.7106 400 In stock
0.312 in
$0.3203 - $0.8006 600 In stock
0.388 in
$0.3372 - $2.0757 Request the lead time here
0.414 in
$0.4316 - $1.079 2340 In stock
0.445 in
$0.4956 - $1.239 1000 In stock
0.500 in
$0.7101 - $1.7753 823 In stock
0.500 in
  • of 5
Masking Pull Plug - Overall Diameter - 7.1 mm | 0.281 in ; Pull Tab Length - 23.4 mm | 0.921 in ; Silicone

SPP0281A

Price Range
$0.9677 - $0.387

Stock Levels
2600 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.281 in
Masking Pull Plug - Overall Diameter - 8.4 mm | 0.332 in ; Pull Tab Length - 27.9 mm | 1.098 in ; Silicone

SPP0332A

Price Range
$1.239 - $0.4956

Stock Levels
800 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.332 in
Masking Pull Plug - Overall Diameter - 8.9 mm | 0.350 in ; Pull Tab Length - 23.5 mm | 0.925 in ; Silicone

SPP0350A

Price Range
$1.107 - $0.4428

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.350 in
Masking Pull Plug - Overall Diameter - 10.2 mm | 0.400 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0400A

Price Range
$1.1762 - $0.4704

Stock Levels
1150 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.400 in
Masking Pull Plug - Overall Diameter - 11.2 mm | 0.440 in ; Pull Tab Length - 25.2 mm | 0.992 in ; Silicone

SPP0440A

Price Range
$1.4475 - $0.5792

Stock Levels
400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.440 in
Masking Pull Plug - Overall Diameter - 11.9 mm | 0.468 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0468A

Price Range
$1.6848 - $0.674

Stock Levels
2368 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.468 in
Masking Pull Plug - Overall Diameter - 13 mm | 0.510 in ; Pull Tab Length - 24.3 mm | 0.957 in ; Silicone

SPP0510A

Price Range
$1.7753 - $0.7101

Stock Levels
1448 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.510 in
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.612 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0612A

Price Range
$2.951 - $1.1804

Stock Levels
34250 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.612 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull Tab Length - 33.7 mm | 1.327 in ; Silicone

SPP0700A

Price Range
$3.2096 - $1.2837

Stock Levels
11954 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 22.8 mm | 0.896 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0896A

Price Range
$5.909 - $2.3636

Stock Levels
17531 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.896 in
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP1380A

Price Range
$12.597 - $5.0388

Stock Levels
475 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.380 in
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

SPP0091A

Price Range
$0.6008 - $0.2403

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.091 in
Masking Pull Plug - Overall Diameter - 3 mm | 0.118 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0118A

Price Range
$0.8006 - $0.3203

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.118 in
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.225 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0225B

Price Range
$0.6095 - $0.2439

Stock Levels
9128 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.225 in
Masking Pull Plug - Overall Diameter - 7.9 mm | 0.312 in ; Pull Tab Length - 31.8 mm | 1.252 in ; EPDM

SPP0312C

Price Range
$0.7106 - $0.2843

Stock Levels
400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.312 in
Masking Pull Plug - Overall Diameter - 9.9 mm | 0.388 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0388B

Price Range
$0.8006 - $0.3203

Stock Levels
600 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.388 in
Masking Pull Plug - Overall Diameter - 10.5 mm | 0.414 in ; Pull Tab Length - 19.2 mm | 0.755 in ; EPDM

SPP0414B

Price Range
$2.0757 - $0.3372

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.414 in
Masking Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0445C

Price Range
$1.079 - $0.4316

Stock Levels
2340 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.445 in
Masking Pull Plug - Overall Diameter - 12.7 mm | 0.500 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0500B

Price Range
$1.239 - $0.4956

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.500 in
Masking Pull Plug - Overall Diameter - 12.7 mm | 0.500 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0500A

Price Range
$1.7753 - $0.7101

Stock Levels
823 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.500 in