Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.1033 - $0.6397 800 In stock
0.073 in
$0.2153 - $1.3333 Request the lead time here
0.125 in
$0.2153 - $1.3333 1000 In stock
0.156 in
$0.2326 - $1.4377 500 In stock
0.218 in
$0.253 - $1.5631 226 In stock
0.257 in
$0.2587 - $1.599 1331 In stock
0.281 in
$0.329 - $2.0414 400 In stock
0.332 in
$0.3168 - $1.9548 200 In stock
0.400 in
$0.4514 - $2.7856 500 In stock
0.468 in
$0.4754 - $2.929 1595 In stock
0.510 in
$0.7895 - $4.8718 395 In stock
0.612 in
$0.861 - $5.32 Request the lead time here
0.700 in
$0.1435 - $0.8878 46000 In stock
0.062 in
$0.1483 - $0.9118 1000 In stock
0.073 in
$0.238 - $1.4708 19950 In stock
0.093 in
$0.3084 - $1.901 2000 In stock
0.109 in
$0.3084 - $1.901 2000 In stock
0.125 in
$0.2873 - $1.7755 1000 In stock
0.140 in
$0.3084 - $1.901 2999 In stock
0.156 in
$0.3084 - $1.901 3500 In stock
0.162 in
  • of 5
Masking Pull Plug - Overall Diameter - 1.9 mm | 0.073 in ; Pull Tab Length - 15 mm | 0.590 in ; EPDM

SPP0073C

Price Range
$0.6397 - $0.1033

Stock Levels
800 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.073 in
Masking Pull Plug - Overall Diameter - 3.2 mm | 0.125 in ; Pull Tab Length - 15.9 mm | 0.625 in ; EPDM

SPP0125B

Price Range
$1.3333 - $0.2153

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.125 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.156 in ; Pull Tab Length - 15.5 mm | 0.610 in ; EPDM

SPP0156B

Price Range
$1.3333 - $0.2153

Stock Levels
1000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.156 in
Masking Pull Plug - Overall Diameter - 5.5 mm | 0.218 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0218C

Price Range
$1.4377 - $0.2326

Stock Levels
500 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.218 in
Masking Pull Plug - Overall Diameter - 6.5 mm | 0.257 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0257B

Price Range
$1.5631 - $0.253

Stock Levels
226 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.257 in
Masking Pull Plug - Overall Diameter - 7.1 mm | 0.281 in ; Pull Tab Length - 23.4 mm | 0.920 in ; EPDM

SPP0281C

Price Range
$1.599 - $0.2587

Stock Levels
1331 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.281 in
Masking Pull Plug - Overall Diameter - 8.4 mm | 0.332 in ; Pull Tab Length - 27.9 mm | 1.100 in ; EPDM

SPP0332B

Price Range
$2.0414 - $0.329

Stock Levels
400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.332 in
Masking Pull Plug - Overall Diameter - 10.2 mm | 0.400 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0400C

Price Range
$1.9548 - $0.3168

Stock Levels
200 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.400 in
Masking Pull Plug - Overall Diameter - 11.9 mm | 0.468 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0468C

Price Range
$2.7856 - $0.4514

Stock Levels
500 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.468 in
Masking Pull Plug - Overall Diameter - 13 mm | 0.510 in ; Pull Tab Length - 24.3 mm | 0.956 in ; EPDM

SPP0510B

Price Range
$2.929 - $0.4754

Stock Levels
1595 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.510 in
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.612 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0612B

Price Range
$4.8718 - $0.7895

Stock Levels
395 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.612 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull Tab Length - 33.7 mm | 1.326 in ; EPDM

SPP0700C

Price Range
$5.32 - $0.861

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 1.6 mm | 0.062 in ; Pull Tab Length - 8.6 mm | 0.337 in ; Silicone

SPP0062A

Price Range
$0.8878 - $0.1435

Stock Levels
46000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.062 in
Masking Pull Plug - Overall Diameter - 1.9 mm | 0.073 in ; Pull Tab Length - 15 mm | 0.590 in ; Silicone

SPP0073A

Price Range
$0.9118 - $0.1483

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.073 in
Masking Pull Plug - Overall Diameter - 2.4 mm | 0.093 in ; Pull Tab Length - 17.8 mm | 0.700 in ; Silicone

SPP0093A

Price Range
$1.4708 - $0.238

Stock Levels
19950 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.093 in
Masking Pull Plug - Overall Diameter - 2.8 mm | 0.109 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0109A

Price Range
$1.901 - $0.3084

Stock Levels
2000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.109 in
Masking Pull Plug - Overall Diameter - 3.2 mm | 0.125 in ; Pull Tab Length - 15.9 mm | 0.625 in ; Silicone

SPP0125A

Price Range
$1.901 - $0.3084

Stock Levels
2000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.125 in
Masking Pull Plug - Overall Diameter - 3.6 mm | 0.140 in ; Pull Tab Length - 14.2 mm | 0.558 in ; Silicone

SPP0140A

Price Range
$1.7755 - $0.2873

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.140 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.156 in ; Pull Tab Length - 15.5 mm | 0.610 in ; Silicone

SPP0156A

Price Range
$1.901 - $0.3084

Stock Levels
2999 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.156 in
Masking Pull Plug - Overall Diameter - 4.1 mm | 0.162 in ; Pull Tab Length - 14.8 mm | 0.581 in ; Silicone

SPP0162A

Price Range
$1.901 - $0.3084

Stock Levels
3500 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.162 in