Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.1033 - $0.6397 | 60000 In stock |
0.067 in
1.7 mm
|
||
| $0.1608 - $0.9925 | Request the lead time here |
0.091 in
2.3 mm
|
||
| $0.2009 - $1.2434 | 3500 In stock |
0.105 in
2.7 mm
|
||
| $0.2153 - $1.3333 | 7250 In stock |
0.118 in
3 mm
|
||
| $0.3084 - $1.901 | 600 In stock |
0.388 in
9.9 mm
|
||
| $0.4096 - $2.5375 | 2340 In stock |
0.445 in
11.3 mm
|
||
| $3.3476 - $20.7715 | Request the lead time here |
1.380 in
35.1 mm
|
||
| $0.3084 - $1.901 | 500 In stock |
0.154 in
3.9 mm
|
||
| $0.2587 - $1.599 | 1331 In stock |
0.281 in
7.1 mm
|
||
| $0.1435 - $0.8878 | 46000 In stock |
0.062 in
1.6 mm
|
||
| $0.3168 - $1.9548 | Request the lead time here |
0.400 in
10.2 mm
|
||
| $0.3884 - $2.3969 | 846 In stock |
0.440 in
11.2 mm
|
||
| $0.4514 - $2.7856 | 500 In stock |
0.468 in
11.9 mm
|
||
| $0.4754 - $2.929 | 1595 In stock |
0.510 in
13 mm
|
||
| $0.7895 - $4.8718 | 295 In stock |
0.612 in
15.5 mm
|
||
| $0.2873 - $1.7755 | 1000 In stock |
0.140 in
3.6 mm
|
||
| $0.3084 - $1.901 | 2999 In stock |
0.156 in
4 mm
|
||
| $0.3084 - $1.901 | 3500 In stock |
0.162 in
4.1 mm
|
||
| $0.3618 - $2.233 | 10345 In stock |
0.275 in
7 mm
|
||
| $0.3856 - $2.3852 | 1311 In stock |
0.312 in
7.9 mm