Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.674 - $1.6848 | 2368 In stock |
0.468 in
11.9 mm
|
||
| $0.7101 - $1.7753 | 1448 In stock |
0.510 in
13 mm
|
||
| $1.1804 - $2.951 | 34250 In stock |
0.612 in
15.5 mm
|
||
| $1.2837 - $3.2096 | 11954 In stock |
0.700 in
17.8 mm
|
||
| $2.3636 - $5.909 | 17531 In stock |
0.896 in
22.8 mm
|
||
| $5.0388 - $12.597 | 475 In stock |
1.380 in
35.1 mm
|
||
| $0.7409 - $2.0579 | 2000 In stock |
0.545 in
13.8 mm
|
||
| $0.1544 - $0.4287 | 106900 In stock |
0.173 in
4.4 mm
|
||
| $0.4092 - $1.1367 | 1500 In stock |
0.350 in
8.9 mm
|
||
| $0.4862 - $1.3494 | 250 In stock |
0.420 in
10.7 mm
|
||
| $0.2298 - $0.6387 | 63511 In stock |
0.218 in
5.5 mm
|
||
| $0.3572 - $0.9924 | 63000 In stock |
0.285 in
7.2 mm
|
||
| 1426313 | $0.6129 - $1.7021 | 2000 In stock |
0.490 in
12.4 mm
|
|
| $0.8352 - $2.3201 | 250 In stock |
0.580 in
14.7 mm
|
||
| $0.359 - $0.9971 | 900 In stock |
0.335 in
8.5 mm
|
||
| $0.2472 - $0.6864 | 2198 In stock |
0.230 in
5.8 mm
|
||
| $0.5351 - $1.4867 | 250 In stock |
0.445 in
11.3 mm
|
||
| $0.6873 - $1.9089 | 2000 In stock |
0.518 in
13.2 mm