Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.1548 - $0.387 1000 In stock
0.067 in
$0.2403 - $0.6008 1000 In stock
0.091 in
$0.3009 - $0.7521 7998 In stock
0.105 in
$0.3203 - $0.8006 1000 In stock
0.118 in
$0.3203 - $0.8006 3962 In stock
0.130 in
$0.3203 - $0.8006 500 In stock
0.154 in
$0.3483 - $0.8705 1771 In stock
0.158 in
$0.2288 - $0.5718 5206 In stock
0.197 in
$0.2439 - $0.6095 9128 In stock
0.225 in
$0.9467 - $2.367 2868 In stock
0.530 in
$0.1083 - $0.2711 60000 In stock
0.067 in
$0.1685 - $0.4214 Request the lead time here
0.091 in
$0.2103 - $0.5262 3500 In stock
0.105 in
$0.2255 - $0.5634 7250 In stock
0.118 in
$0.2255 - $0.5634 Request the lead time here
0.154 in
$0.2439 - $0.6095 486 In stock
0.158 in
$0.2466 - $0.6162 1000 In stock
0.187 in
$0.3537 - $0.8841 565 In stock
0.187 in
$0.3261 - $0.815 5400 In stock
0.197 in
$0.3483 - $0.8705 19529 In stock
0.225 in
  • of 5
Masking Pull Plug - Overall Diameter - 1.7 mm | 0.067 in ; Pull Tab Length - 15.5 mm | 0.61 in ; Silicone

SPP0067A

Price Range
$0.387 - $0.1548

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.067 in
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

SPP0091A

Price Range
$0.6008 - $0.2403

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.091 in
Masking Pull Plug - Overall Diameter - 2.7 mm | 0.105 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0105A

Price Range
$0.7521 - $0.3009

Stock Levels
7998 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.105 in
Masking Pull Plug - Overall Diameter - 3 mm | 0.118 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0118A

Price Range
$0.8006 - $0.3203

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.118 in
Masking Pull Plug - Overall Diameter - 3.3 mm | 0.130 in ; Pull Tab Length - 17.8 mm | 0.701 in ; Silicone

SPP0130A

Price Range
$0.8006 - $0.3203

Stock Levels
3962 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.130 in
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

SPP0154A

Price Range
$0.8006 - $0.3203

Stock Levels
500 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.154 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.158 in ; Pull Tab Length - 31.8 mm | 1.252 in ; Silicone

SPP0158A

Price Range
$0.8705 - $0.3483

Stock Levels
1771 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.158 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.197 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0197C

Price Range
$0.5718 - $0.2288

Stock Levels
5206 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.197 in
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.225 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0225B

Price Range
$0.6095 - $0.2439

Stock Levels
9128 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.225 in
Masking Pull Plug - Overall Diameter - 13.5 mm | 0.530 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0530A

Price Range
$2.367 - $0.9467

Stock Levels
2868 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.530 in
Masking Pull Plug - Overall Diameter - 1.7 mm | 0.067 in ; Pull Tab Length - 15.5 mm | 0.61 in ; EPDM

SPP0067B

Price Range
$0.2711 - $0.1083

Stock Levels
60000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.067 in
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull Tab Length - 15.9 mm | 0.626 in ; EPDM

SPP0091C

Price Range
$0.4214 - $0.1685

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.091 in
Masking Pull Plug - Overall Diameter - 2.7 mm | 0.105 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0105C

Price Range
$0.5262 - $0.2103

Stock Levels
3500 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.105 in
Masking Pull Plug - Overall Diameter - 3 mm | 0.118 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0118C

Price Range
$0.5634 - $0.2255

Stock Levels
7250 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.118 in
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 15.9 mm | 0.626 in ; EPDM

SPP0154B

Price Range
$0.5634 - $0.2255

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.154 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.158 in ; Pull Tab Length - 31.8 mm | 1.252 in ; EPDM

SPP0158C

Price Range
$0.6095 - $0.2439

Stock Levels
486 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.158 in
Masking Pull Plug - Overall Diameter - 4.7 mm | 0.187 in ; Pull Tab Length - 15.2 mm | 0.598 in ; EPDM

SPP0187C

Price Range
$0.6162 - $0.2466

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.187 in
Masking Pull Plug - Overall Diameter - 4.7 mm | 0.187 in ; Pull Tab Length - 15.2 mm | 0.598 in ; Silicone

SPP0187A

Price Range
$0.8841 - $0.3537

Stock Levels
565 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.187 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.197 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0197A

Price Range
$0.815 - $0.3261

Stock Levels
5400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.197 in
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.225 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0225A

Price Range
$0.8705 - $0.3483

Stock Levels
19529 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.225 in