Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.2704 - $1.6678 400 In stock
0.312 in
$0.302 - $1.8619 Request the lead time here
0.335 in
$0.6307 - $3.9154 Request the lead time here
0.530 in
$0.2153 - $1.3333 20750 In stock
0.109 in
$0.3084 - $1.901 1000 In stock
0.118 in
$0.2153 - $1.3333 Request the lead time here
0.154 in
$0.2326 - $1.4377 486 In stock
0.158 in
$0.4754 - $2.929 1000 In stock
0.500 in
$0.6728 - $4.1546 368 In stock
0.640 in
$0.23 - $1.4197 1000 In stock
0.091 in
$1.6528 - $10.2215 450 In stock
1.020 in
$0.2009 - $1.2434 6575 In stock
0.140 in
$0.3084 - $1.901 3962 In stock
0.130 in
$0.2184 - $1.3482 1000 In stock
0.195 in
$0.2326 - $1.4377 3475 In stock
0.218 in
$0.253 - $1.5631 226 In stock
0.257 in
$0.2587 - $1.599 1331 In stock
0.281 in
$0.3618 - $2.233 10345 In stock
0.275 in
$0.3856 - $2.3852 1311 In stock
0.312 in
$0.4308 - $2.66 Request the lead time here
0.335 in
  • of 5
Masking Pull Plug - Overall Diameter - 7.9 mm | 0.312 in ; Pull Tab Length - 31.8 mm | 1.250 in ; EPDM

SPP0312C

Price Range
$1.6678 - $0.2704

Stock Levels
400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.312 in
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0335C

Price Range
$1.8619 - $0.302

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.335 in
Masking Pull Plug - Overall Diameter - 13.5 mm | 0.530 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0530B

Price Range
$3.9154 - $0.6307

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.530 in
Masking Pull Plug - Overall Diameter - 2.8 mm | 0.109 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0109C

Price Range
$1.3333 - $0.2153

Stock Levels
20750 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.109 in
Masking Pull Plug - Overall Diameter - 3 mm | 0.118 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0118A

Price Range
$1.901 - $0.3084

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.118 in
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 15.9 mm | 0.625 in ; EPDM

SPP0154B

Price Range
$1.3333 - $0.2153

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.154 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.158 in ; Pull Tab Length - 31.8 mm | 1.250 in ; EPDM

SPP0158C

Price Range
$1.4377 - $0.2326

Stock Levels
486 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.158 in
Masking Pull Plug - Overall Diameter - 12.7 mm | 0.500 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0500B

Price Range
$2.929 - $0.4754

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.500 in
Masking Pull Plug - Overall Diameter - 16.3 mm | 0.640 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0640C

Price Range
$4.1546 - $0.6728

Stock Levels
368 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.640 in
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull Tab Length - 15.9 mm | 0.625 in ; Silicone

SPP0091A

Price Range
$1.4197 - $0.23

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.091 in
Masking Pull Plug - Overall Diameter - 25.9 mm | 1.020 in ; Pull Tab Length - 24.6 mm | 0.970 in ; EPDM

SPP1020B

Price Range
$10.2215 - $1.6528

Stock Levels
450 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    1.020 in
Masking Pull Plug - Overall Diameter - 3.6 mm | 0.140 in ; Pull Tab Length - 14.2 mm | 0.558 in ; EPDM

SPP0140C

Price Range
$1.2434 - $0.2009

Stock Levels
6575 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.140 in
Masking Pull Plug - Overall Diameter - 3.3 mm | 0.130 in ; Pull Tab Length - 17.8 mm | 0.700 in ; Silicone

SPP0130A

Price Range
$1.901 - $0.3084

Stock Levels
3962 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.130 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.195 in ; Pull Tab Length - 15.9 mm | 0.625 in ; EPDM

SPP0195B

Price Range
$1.3482 - $0.2184

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.195 in
Masking Pull Plug - Overall Diameter - 5.5 mm | 0.218 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0218C

Price Range
$1.4377 - $0.2326

Stock Levels
3475 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.218 in
Masking Pull Plug - Overall Diameter - 6.5 mm | 0.257 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0257B

Price Range
$1.5631 - $0.253

Stock Levels
226 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.257 in
Masking Pull Plug - Overall Diameter - 7.1 mm | 0.281 in ; Pull Tab Length - 23.4 mm | 0.920 in ; EPDM

SPP0281C

Price Range
$1.599 - $0.2587

Stock Levels
1331 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.281 in
Masking Pull Plug - Overall Diameter - 7 mm | 0.275 in ; Pull Tab Length - 23.4 mm | 0.920 in ; Silicone

SPP0275A

Price Range
$2.233 - $0.3618

Stock Levels
10345 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.275 in
Masking Pull Plug - Overall Diameter - 7.9 mm | 0.312 in ; Pull Tab Length - 31.8 mm | 1.250 in ; Silicone

SPP0312A

Price Range
$2.3852 - $0.3856

Stock Levels
1311 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.312 in
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0335A

Price Range
$2.66 - $0.4308

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.335 in