Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Minimum Overall Diameter Temperature Range Maximum Overall Diameter View
$0.4934 - $3.0896 245832 In stock
203 °F
$1.9517 - $4.8792 450 In stock
1.024 in
1.102 in
$5.7072 - $14.2682 8 In stock
1.547 in
1.774 in
$0.3423 - $0.8559 17105 In stock
0.236 in
0.315 in
$0.5736 - $1.4343 2850 In stock
0.472 in
0.551 in
$8.046 - $20.1149 50 In stock
1.774 in
2.000 in
$1.2113 - $3.0282 350 In stock
0.415 in
0.641 in
$1.8626 - $4.6565 Request the lead time here
0.641 in
0.868 in
$1.4285 - $3.5711 2900 In stock
0.886 in
0.945 in
$4.538 - $11.3451 600 In stock
1.094 in
1.320 in
$0.515 - $1.2876 1465 In stock
0.157 in
0.236 in
$0.5736 - $1.4343 4050 In stock
0.315 in
0.394 in
$1.0692 - $2.673 1698 In stock
0.551 in
0.630 in
$1.6956 - $4.2393 625 In stock
0.787 in
0.886 in
$2.7617 - $6.9038 500 In stock
0.868 in
1.094 in
$2.756 - $17.0444 7400 In stock
1.024 in
1.102 in
$6.96 - $17.40 50 In stock
1.547 in
1.774 in
$0.4872 - $1.2182 10709 In stock
0.236 in
0.315 in
$0.8157 - $2.0394 Request the lead time here
0.472 in
0.551 in
$0.4452 - $2.7759 8938 In stock
203 °F
  • of 3
Masking Flangeless Plug - ;

18412B

Price Range
$3.0896 - $0.4934

Stock Levels
245832 In stock
Attributes
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP10241102C

Price Range
$4.8792 - $1.9517

Stock Levels
450 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.024 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP15471774B

Price Range
$14.2682 - $5.7072

Stock Levels
8 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.547 in
  • Maximum Overall Diameter
    1.774 in
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP236315D

Price Range
$0.8559 - $0.3423

Stock Levels
17105 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.236 in
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP472551B

Price Range
$1.4343 - $0.5736

Stock Levels
2850 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.472 in
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP17742000A

Price Range
$20.1149 - $8.046

Stock Levels
50 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.774 in
  • Maximum Overall Diameter
    2.000 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP415641B

Price Range
$3.0282 - $1.2113

Stock Levels
350 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.415 in
  • Maximum Overall Diameter
    0.641 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP641868B

Price Range
$4.6565 - $1.8626

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.641 in
  • Maximum Overall Diameter
    0.868 in
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP886945C

Price Range
$3.5711 - $1.4285

Stock Levels
2900 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.886 in
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP10941320A

Price Range
$11.3451 - $4.538

Stock Levels
600 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.094 in
  • Maximum Overall Diameter
    1.320 in
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP157236A

Price Range
$1.2876 - $0.515

Stock Levels
1465 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.157 in
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP315394A

Price Range
$1.4343 - $0.5736

Stock Levels
4050 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.315 in
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP551630A

Price Range
$2.673 - $1.0692

Stock Levels
1698 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.551 in
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP787886A

Price Range
$4.2393 - $1.6956

Stock Levels
625 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.787 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP8681094B

Price Range
$6.9038 - $2.7617

Stock Levels
500 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.868 in
  • Maximum Overall Diameter
    1.094 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP10241102A

Price Range
$17.0444 - $2.756

Stock Levels
7400 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    55 Shore A Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.024 in
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP15471774A

Price Range
$17.40 - $6.96

Stock Levels
50 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.547 in
  • Maximum Overall Diameter
    1.774 in
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP236315A

Price Range
$1.2182 - $0.4872

Stock Levels
10709 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.236 in
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP472551A

Price Range
$2.0394 - $0.8157

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.472 in
Masking Flangeless Plug - ;

18411B

Price Range
$2.7759 - $0.4452

Stock Levels
8938 In stock
Attributes
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F