| Quantity | Unit price |
|---|---|
| 50 - 499 | $2.0394 |
| 500 - 2499 | $0.9063 |
| 2500 + | $0.8157 |
| Fitting Style | Push Fit |
|---|---|
| Full Material | Silicone |
| Colour | Natural |
| Fitting Height | 1 in |
| Fitting Height | 25.4 mm |
| Minimum Overall Diameter | 12 mm |
| Minimum Overall Diameter | 0.472 in |
| Maximum Overall Diameter | 14 mm |
| Maximum Overall Diameter | 0.551 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue