Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0516 - $0.0707 2000 In stock
M3 x 0.5
0.319 in
0.787 in
$0.0513 - $0.0702 8000 In stock
M3.5 x 0.6
0.335 in
0.197 in
$0.053 - $0.0726 1000 In stock
M3.5 x 0.6
0.335 in
0.472 in
$0.0567 - $0.0777 Request the lead time here
M3.5 x 0.6
0.335 in
1.378 in
$0.0542 - $0.0744 Request the lead time here
M4 x 0.7
0.382 in
0.315 in
$0.0554 - $0.0762 Request the lead time here
M4 x 0.7
0.382 in
0.787 in
$0.0588 - $0.0809 1000 In stock
M5 x 0.8
0.394 in
0.236 in
$0.0608 - $0.0833 1000 In stock
M5 x 0.8
0.394 in
0.63 in
$0.0503 - $0.069 63000 In stock
M3 x 0.5
0.319 in
0.394 in
$0.0521 - $0.0713 1000 In stock
M3 x 0.5
0.319 in
0.984 in
$0.0516 - $0.0707 1000 In stock
M3.5 x 0.6
0.335 in
0.236 in
$0.0507 - $0.0696 Request the lead time here
M3 x 0.5
0.319 in
0.472 in
$0.0996 - $0.1367 Request the lead time here
M6 x 1.0
0.48 in
1.378 in
$0.0539 - $0.0741 Request the lead time here
M4 x 0.7
0.382 in
0.118 in
$0.0743 - $0.1017 30000 In stock
M4 x 0.7
0.382 in
0.472 in
$0.0576 - $0.0789 6000 In stock
M4 x 0.7
0.382 in
1.181 in
$0.0513 - $0.0702 Request the lead time here
M3 x 0.5
0.319 in
0.63 in
$0.0549 - $0.0756 12000 In stock
M4 x 0.7
0.382 in
0.63 in
$0.0794 - $0.1089 2500 In stock
M4 x 0.7
0.382 in
1.575 in
$0.0815 - $0.1118 500 In stock
M5 x 0.8
0.394 in
0.472 in
  • of 14
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3 x 0.5; Thread Length 20.0 mm | 0.787 in

50M030050T020

Price Range
$0.0707 - $0.0516

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.787 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3.5 x 0.6; Thread Length 5.0 mm | 0.197 in

50M035060T005

Price Range
$0.0702 - $0.0513

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.197 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3.5 x 0.6; Thread Length 12.0 mm | 0.472 in

50M035060T012

Price Range
$0.0726 - $0.053

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3.5 x 0.6; Thread Length 35.0 mm | 1.378 in

50M035060T035

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    1.378 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M4 x 0.7; Thread Length 8.0 mm | 0.315 in

50M040070T008

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.315 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M4 x 0.7; Thread Length 20.0 mm | 0.787 in; Head Diameter 9.7 mm | 0.382 in

50M040070T020

Price Range
$0.0762 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.787 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M5 x 0.8; Thread Length 6.0 mm | 0.236 in; Head Diameter 10.0 mm | 0.394 in

50M050080T006

Price Range
$0.0809 - $0.0588

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.236 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M5 x 0.8; Thread Length 16.0 mm | 0.63 in; Head Diameter 10.0 mm | 0.394 in

50M050080T016

Price Range
$0.0833 - $0.0608

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.63 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M3 x 0.5; Thread Length 10.0 mm | 0.394 in; Head Diameter 8.1 mm | 0.319 in

50M030050T010

Price Range
$0.069 - $0.0503

Stock Levels
63000 In stock
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.394 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3 x 0.5; Thread Length 25.0 mm | 0.984 in

50M030050T025

Price Range
$0.0713 - $0.0521

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.984 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3.5 x 0.6; Thread Length 6.0 mm | 0.236 in

50M035060T006

Price Range
$0.0707 - $0.0516

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.236 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3 x 0.5; Thread Length 12.0 mm | 0.472 in

50M030050T012

Price Range
$0.0696 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.472 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M6 x 1.0; Thread Length 35.0 mm | 1.378 in

50M060100T035

Price Range
$0.1367 - $0.0996

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    1.378 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M4 x 0.7; Thread Length 3.0 mm | 0.118 in

50M040070T003

Price Range
$0.0741 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.118 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M4 x 0.7; Thread Length 12.0 mm | 0.472 in; Head Diameter 9.7 mm | 0.382 in

50M040070T012

Price Range
$0.1017 - $0.0743

Stock Levels
30000 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.472 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M4 x 0.7; Thread Length 30.0 mm | 1.181 in

50M040070T030

Price Range
$0.0789 - $0.0576

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    1.181 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M3 x 0.5; Thread Length 16.0 mm | 0.63 in; Head Diameter 8.1 mm | 0.319 in

50M030050T016

Price Range
$0.0702 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.63 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M4 x 0.7; Thread Length 16.0 mm | 0.63 in; Head Diameter 9.7 mm | 0.382 in

50M040070T016

Price Range
$0.0756 - $0.0549

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.63 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M4 x 0.7; Thread Length 40.0 mm | 1.575 in

50M040070T040

Price Range
$0.1089 - $0.0794

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    1.575 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M5 x 0.8; Thread Length 12.0 mm | 0.472 in; Head Diameter 10.0 mm | 0.394 in

50M050080T012

Price Range
$0.1118 - $0.0815

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.472 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural