Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0845 - $0.1161 Request the lead time here
M5 x 0.8
0.394 in
1.181 in
$0.0945 - $0.1296 20500 In stock
M6 x 1.0
0.48 in
0.394 in
$0.0489 - $0.0671 Request the lead time here
M3 x 0.5
0.319 in
0.157 in
$0.0491 - $0.0672 2000 In stock
M3 x 0.5
0.319 in
0.197 in
$0.0833 - $0.1142 500 In stock
M5 x 0.8
0.394 in
0.984 in
$0.0698 - $0.0957 Request the lead time here
M6 x 1.0
0.48 in
0.315 in
$0.0965 - $0.1323 Request the lead time here
M6 x 1.0
0.48 in
0.787 in
$0.1025 - $0.1407 Request the lead time here
M6 x 1.0
0.48 in
2.362 in
$0.057 - $0.078 Request the lead time here
M3 x 0.5
0.319 in
1.654 in
$0.0855 - $0.1175 Request the lead time here
M5 x 0.8
0.394 in
1.575 in
$0.0948 - $0.1301 Request the lead time here
M6 x 1.0
0.48 in
0.472 in
$0.0971 - $0.1332 500 In stock
M6 x 1.0
0.48 in
0.984 in
$0.1052 - $0.1439 Request the lead time here
M6 x 1.0
0.48 in
2.953 in
  • of 14
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M5 x 0.8; Thread Length 30.0 mm | 1.181 in

50M050080T030

Price Range
$0.1161 - $0.0845

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    1.181 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M6 x 1.0; Thread Length 10.0 mm | 0.394 in; Head Diameter 12.2 mm | 0.48 in

50M060100T010

Price Range
$0.1296 - $0.0945

Stock Levels
20500 In stock
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.394 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3 x 0.5; Thread Length 4.0 mm | 0.157 in

50M030050T004

Price Range
$0.0671 - $0.0489

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M3 x 0.5; Thread Length 5.0 mm | 0.197 in; Head Diameter 8.1 mm | 0.319 in

50M030050T005

Price Range
$0.0672 - $0.0491

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.197 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M5 x 0.8; Thread Length 25.0 mm | 0.984 in; Head Diameter 10.0 mm | 0.394 in

50M050080T025

Price Range
$0.1142 - $0.0833

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.984 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M6 x 1.0; Thread Length 8.0 mm | 0.315 in

50M060100T008

Price Range
$0.0957 - $0.0698

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.315 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M6 x 1.0; Thread Length 20.0 mm | 0.787 in

50M060100T020

Price Range
$0.1323 - $0.0965

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.787 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M6 x 1.0; Thread Length 60.0 mm | 2.362 in

50M060100T060

Price Range
$0.1407 - $0.1025

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    2.362 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3 x 0.5; Thread Length 42.0 mm | 1.654 in

50M030050T042

Price Range
$0.078 - $0.057

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    1.654 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M5 x 0.8; Thread Length 40.0 mm | 1.575 in

50M050080T040

Price Range
$0.1175 - $0.0855

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    1.575 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M6 x 1.0; Thread Length 12.0 mm | 0.472 in; Head Diameter 12.2 mm | 0.48 in

50M060100T012

Price Range
$0.1301 - $0.0948

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.472 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M6 x 1.0; Thread Length 25.0 mm | 0.984 in

50M060100T025

Price Range
$0.1332 - $0.0971

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.984 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M6 x 1.0; Thread Length 75.0 mm | 2.953 in

50M060100T075

Price Range
$0.1439 - $0.1052

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    2.953 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural