Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1014 - $0.1391 | Request the lead time here |
M6
|
0.484 in
12.3 mm
|
1.772 in
45.0 mm
|
||
| $0.0534 - $0.0734 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.63 in
16.0 mm
|
||
| $0.059 - $0.0809 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
1.654 in
42.0 mm
|
||
| $0.0545 - $0.0747 | 8000 In stock |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.394 in
10.0 mm
|
||
| $0.0558 - $0.0765 | 2000 In stock |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.984 in
25.0 mm
|
||
| $0.0593 - $0.0815 | 10000 In stock |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0611 - $0.0839 | 2000 In stock |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0695 - $0.095 | Request the lead time here |
M6 x 1.0
|
0.48 in
12.2 mm
|
0.197 in
5.0 mm
|
||
| $0.0953 - $0.1307 | 2500 In stock |
M6 x 1.0
|
0.48 in
12.2 mm
|
0.63 in
16.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3 x 0.5
|
0.319 in
8.1 mm
|
1.378 in
35.0 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.315 in
8.0 mm
|
||
| $0.0537 - $0.074 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.787 in
20.0 mm
|
||
| $0.0597 - $0.0819 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0492 - $0.0675 | 7000 In stock |
M3 x 0.5
|
0.319 in
8.1 mm
|
0.236 in
6.0 mm
|
||
| $0.0525 - $0.072 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.394 in
10.0 mm
|
||
| $0.0543 - $0.0746 | 1000 In stock |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
||
| $0.054 - $0.0743 | 1000 In stock |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.236 in
6.0 mm
|
||
| $0.0968 - $0.1326 | Request the lead time here |
M6 x 1.0
|
0.48 in
12.2 mm
|
0.866 in
22.0 mm
|
||
| $0.1037 - $0.1421 | 500 In stock |
M6 x 1.0
|
0.48 in
12.2 mm
|
2.756 in
70.0 mm
|
||
| $0.0497 - $0.0683 | 2000 In stock |
M3 x 0.5
|
0.319 in
8.1 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue