Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0984 - $0.1148 Request the lead time here
#10-32
0.395 in
0.313 in
$0.0773 - $0.1061 500 In stock
#10-32
0.395 in
0.750 in
$0.0803 - $0.11 Request the lead time here
#10-32
0.395 in
1.500 in
$0.1157 - $0.1349 2000 In stock
1/4-20
0.480 in
0.375 in
$0.1206 - $0.1409 Request the lead time here
1/4-20
0.480 in
1.250 in
$0.0749 - $0.1025 Request the lead time here
1/4-28
0.480 in
0.188 in
$0.0938 - $0.1287 Request the lead time here
1/4-28
0.480 in
0.750 in
$0.0846 - $0.0989 7000 In stock
#4-40
0.317 in
0.188 in
$0.0869 - $0.1014 Request the lead time here
#4-40
0.317 in
0.375 in
$0.0893 - $0.104 Request the lead time here
#4-40
0.317 in
0.688 in
$0.093 - $0.1085 Request the lead time here
#6-32
0.336 in
0.688 in
$0.0944 - $0.1103 Request the lead time here
#6-32
0.336 in
1.125 in
$0.1038 - $0.1208 Request the lead time here
#6-32
0.336 in
1.750 in
$0.0908 - $0.1062 Request the lead time here
#6-40
0.336 in
0.375 in
$0.0945 - $0.1107 Request the lead time here
#4-40
0.317 in
1.188 in
$0.102 - $0.1191 Request the lead time here
#4-40
0.317 in
1.750 in
$0.0885 - $0.1029 Request the lead time here
#6-32
0.336 in
0.156 in
$0.084 - $0.098 Request the lead time here
#4-40
0.317 in
0.125 in
$0.0858 - $0.1002 Request the lead time here
#4-40
0.317 in
0.281 in
$0.0896 - $0.1044 3000 In stock
#4-40
0.317 in
0.563 in
  • of 14
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 7.9 mm | 0.312 in

091032031TEG

Price Range
$0.1148 - $0.0984

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 19.1 mm | 0.750 in

091032075TEG

Price Range
$0.1061 - $0.0773

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 38.1 mm | 1.500 in

091032150TEG

Price Range
$0.11 - $0.0803

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 9.5 mm | 0.375 in

092520037TEG

Price Range
$0.1349 - $0.1157

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 31.8 mm | 1.250 in

092520125TEG

Price Range
$0.1409 - $0.1206

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-28; Thread Length 4.7 mm | 0.187 in

092528018TEG

Price Range
$0.1025 - $0.0749

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-28; Thread Length 19.1 mm | 0.750 in

092528075TEG

Price Range
$0.1287 - $0.0938

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 4.7 mm | 0.187 in

090440018TEG

Price Range
$0.0989 - $0.0846

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 9.5 mm | 0.375 in

090440037TEG

Price Range
$0.1014 - $0.0869

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 17.4 mm | 0.687 in

090440068TEG

Price Range
$0.104 - $0.0893

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.688 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 17.4 mm | 0.687 in

090632068TEG

Price Range
$0.1085 - $0.093

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.688 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 28.6 mm | 1.125 in

090632112TEG

Price Range
$0.1103 - $0.0944

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    1.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 44.5 mm | 1.750 in

090632175TEG

Price Range
$0.1208 - $0.1038

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-40; Thread Length 9.5 mm | 0.375 in

090640037TEG

Price Range
$0.1062 - $0.0908

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 30.1 mm | 1.187 in

090440118TEG

Price Range
$0.1107 - $0.0945

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    1.188 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 44.5 mm | 1.750 in

090440175TEG

Price Range
$0.1191 - $0.102

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 4 mm | 0.156 in

090632015TEG

Price Range
$0.1029 - $0.0885

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.156 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 3.2 mm | 0.125 in

090440012TEG

Price Range
$0.098 - $0.084

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 7.1 mm | 0.281 in

090440028TEG

Price Range
$0.1002 - $0.0858

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 14.3 mm | 0.562 in

090440056TEG

Price Range
$0.1044 - $0.0896

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.563 in
  • Thread Size
    #4-40
  • Colour
    Natural