Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0914 - $0.1253 500 In stock
1/4-28
0.480 in
0.250 in
$0.0948 - $0.1301 3000 In stock
1/4-28
0.480 in
1.000 in
$0.0525 - $0.072 Request the lead time here
M3 x 0.5
0.319 in
1.181 in
$0.0737 - $0.101 6000 In stock
#8-32
0.381 in
1.500 in
$0.1017 - $0.1187 Request the lead time here
#10-24
0.395 in
0.188 in
$0.1002 - $0.1167 1000 In stock
#10-24
0.395 in
0.500 in
$0.0792 - $0.1085 Request the lead time here
#10-24
0.395 in
1.250 in
$0.0978 - $0.114 6000 In stock
#10-32
0.395 in
0.250 in
$0.1008 - $0.1173 3000 In stock
#10-32
0.395 in
0.625 in
$0.0792 - $0.1085 Request the lead time here
#10-32
0.395 in
1.250 in
$0.1151 - $0.1343 Request the lead time here
1/4-20
0.480 in
0.313 in
$0.0902 - $0.1239 1500 In stock
1/4-20
0.480 in
0.875 in
$0.0908 - $0.1062 2000 In stock
#6-32
0.336 in
0.375 in
$0.0893 - $0.104 Request the lead time here
#8-32
0.381 in
0.188 in
$0.0902 - $0.1055 7000 In stock
#8-32
0.381 in
0.375 in
$0.0843 - $0.0983 Request the lead time here
#4-40
0.317 in
0.141 in
$0.0863 - $0.1008 Request the lead time here
#4-40
0.317 in
0.313 in
$0.0882 - $0.1026 Request the lead time here
#6-32
0.336 in
0.125 in
$0.0902 - $0.1053 2000 In stock
#6-32
0.336 in
0.313 in
$0.0803 - $0.11 500 In stock
#10-24
0.395 in
1.500 in
  • of 14
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-28; Thread Length 6.4 mm | 0.250 in

092528025TEG

Price Range
$0.1253 - $0.0914

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-28; Thread Length 25.4 mm | 1.000 in

092528100TEG

Price Range
$0.1301 - $0.0948

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M3 x 0.5; Thread Length 30.0 mm | 1.181 in; Head Diameter 8.1 mm | 0.319 in

50M030050T030

Price Range
$0.072 - $0.0525

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    1.181 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 38.1 mm | 1.500 in

090832150TEG

Price Range
$0.101 - $0.0737

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 4.7 mm | 0.187 in

091024018TEG

Price Range
$0.1187 - $0.1017

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 12.7 mm | 0.500 in

091024050TEG

Price Range
$0.1167 - $0.1002

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 31.8 mm | 1.250 in

091024125TEG

Price Range
$0.1085 - $0.0792

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in

091032025TEG

Price Range
$0.114 - $0.0978

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 15.9 mm | 0.625 in

091032062TEG

Price Range
$0.1173 - $0.1008

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 31.8 mm | 1.250 in

091032125TEG

Price Range
$0.1085 - $0.0792

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 7.9 mm | 0.312 in

092520031TEG

Price Range
$0.1343 - $0.1151

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.313 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 22.2 mm | 0.875 in

092520087TEG

Price Range
$0.1239 - $0.0902

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 9.5 mm | 0.375 in

090632037TEG

Price Range
$0.1062 - $0.0908

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 4.7 mm | 0.187 in

090832018TEG

Price Range
$0.104 - $0.0893

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.188 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 9.5 mm | 0.375 in

090832037TEG

Price Range
$0.1055 - $0.0902

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 3.6 mm | 0.140 in

090440014TEG

Price Range
$0.0983 - $0.0843

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.141 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 7.9 mm | 0.312 in

090440031TEG

Price Range
$0.1008 - $0.0863

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.313 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 3.2 mm | 0.125 in

090632012TEG

Price Range
$0.1026 - $0.0882

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 7.9 mm | 0.312 in

090632031TEG

Price Range
$0.1053 - $0.0902

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 38.1 mm | 1.500 in

091024150TEG

Price Range
$0.11 - $0.0803

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Colour
    Natural