Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.1016 - $0.1391 Request the lead time here
M6 x 1.0
0.48 in
2.953 in
$0.0551 - $0.0753 Request the lead time here
M3 x 0.5
0.319 in
1.654 in
$0.0527 - $0.0722 8000 In stock
M4 x 0.7
0.382 in
0.394 in
$0.0539 - $0.074 2000 In stock
M4 x 0.7
0.382 in
0.984 in
$0.0963 - $0.132 Request the lead time here
M6 x 1.0
0.48 in
1.378 in
$0.1002 - $0.1373 Request the lead time here
M6 x 1.0
0.48 in
2.756 in
$0.0474 - $0.065 2000 In stock
M3 x 0.5
0.319 in
0.197 in
$0.0491 - $0.0672 Request the lead time here
M3 x 0.5
0.319 in
0.472 in
$0.0674 - $0.0924 Request the lead time here
M6 x 1.0
0.48 in
0.315 in
$0.048 - $0.066 3000 In stock
M3 x 0.5
0.319 in
0.315 in
$0.0587 - $0.0804 1000 In stock
M5 x 0.8
0.394 in
0.63 in
$0.0476 - $0.0653 10000 In stock
M3 x 0.5
0.319 in
0.236 in
$0.0498 - $0.0683 1000 In stock
M3.5 x 0.6
0.335 in
0.236 in
$0.0516 - $0.0708 Request the lead time here
M3.5 x 0.6
0.335 in
0.63 in
$0.0767 - $0.1052 2500 In stock
M4 x 0.7
0.382 in
1.575 in
$0.0921 - $0.1263 2500 In stock
M6 x 1.0
0.48 in
0.63 in
$0.0957 - $0.1313 500 In stock
1/4-20
0.480 in
2.000 in
$0.0851 - $0.0989 2000 In stock
#4-40
0.317 in
0.500 in
$0.1092 - $0.1274 Request the lead time here
#10-32
0.395 in
2.000 in
$0.1004 - $0.108 Request the lead time here
#8-32
0.381 in
2.000 in
  • of 14
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M6 x 1.0; Thread Length 75.0 mm | 2.953 in

50M060100T075

Price Range
$0.1391 - $0.1016

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    2.953 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3 x 0.5; Thread Length 42.0 mm | 1.654 in

50M030050T042

Price Range
$0.0753 - $0.0551

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    1.654 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M4 x 0.7; Thread Length 10.0 mm | 0.394 in; Head Diameter 9.7 mm | 0.382 in

50M040070T010

Price Range
$0.0722 - $0.0527

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.394 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M4 x 0.7; Thread Length 25.0 mm | 0.984 in; Head Diameter 9.7 mm | 0.382 in

50M040070T025

Price Range
$0.074 - $0.0539

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.984 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M6 x 1.0; Thread Length 35.0 mm | 1.378 in

50M060100T035

Price Range
$0.132 - $0.0963

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    1.378 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M6 x 1.0; Thread Length 70.0 mm | 2.756 in

50M060100T070

Price Range
$0.1373 - $0.1002

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    2.756 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M3 x 0.5; Thread Length 5.0 mm | 0.197 in; Head Diameter 8.1 mm | 0.319 in

50M030050T005

Price Range
$0.065 - $0.0474

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.197 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3 x 0.5; Thread Length 12.0 mm | 0.472 in

50M030050T012

Price Range
$0.0672 - $0.0491

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.472 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M6 x 1.0; Thread Length 8.0 mm | 0.315 in

50M060100T008

Price Range
$0.0924 - $0.0674

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.315 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M3 x 0.5; Thread Length 8.0 mm | 0.315 in; Head Diameter 8.1 mm | 0.319 in

50M030050T008

Price Range
$0.066 - $0.048

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.315 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M5 x 0.8; Thread Length 16.0 mm | 0.63 in; Head Diameter 10.0 mm | 0.394 in

50M050080T016

Price Range
$0.0804 - $0.0587

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.63 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M3 x 0.5; Thread Length 6.0 mm | 0.236 in; Head Diameter 8.1 mm | 0.319 in

50M030050T006

Price Range
$0.0653 - $0.0476

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.236 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3.5 x 0.6; Thread Length 6.0 mm | 0.236 in

50M035060T006

Price Range
$0.0683 - $0.0498

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.236 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3.5 x 0.6; Thread Length 16.0 mm | 0.63 in

50M035060T016

Price Range
$0.0708 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.63 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M4 x 0.7; Thread Length 40.0 mm | 1.575 in

50M040070T040

Price Range
$0.1052 - $0.0767

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    1.575 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M6 x 1.0; Thread Length 16.0 mm | 0.63 in; Head Diameter 12.2 mm | 0.48 in

50M060100T016

Price Range
$0.1263 - $0.0921

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.63 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 50.8 mm | 2.000 in

092520200TEG

Price Range
$0.1313 - $0.0957

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 12.7 mm | 0.500 in

090440050TEG

Price Range
$0.0989 - $0.0851

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in

091032200TEG

Price Range
$0.1274 - $0.1092

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 50.8 mm | 2.000 in

090832200TEG

Price Range
$0.108 - $0.1004

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Colour
    Natural