Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0951 - $0.1109 Request the lead time here
#10-24
0.395 in
0.313 in
$0.0747 - $0.1025 1500 In stock
#10-24
0.395 in
0.750 in
$0.0936 - $0.1092 Request the lead time here
#10-32
0.395 in
0.125 in
$0.096 - $0.1118 12000 In stock
#10-32
0.395 in
0.375 in
$0.0783 - $0.1073 Request the lead time here
#10-32
0.395 in
0.813 in
$0.0821 - $0.1127 Request the lead time here
#10-32
0.395 in
1.750 in
$0.0863 - $0.1184 1000 In stock
1/4-20
0.480 in
0.625 in
$0.1184 - $0.1379 7000 In stock
1/4-20
0.480 in
1.500 in
$0.0882 - $0.1211 2000 In stock
1/4-28
0.480 in
0.250 in
$0.0917 - $0.1257 3000 In stock
1/4-28
0.480 in
1.000 in
$0.0968 - $0.1128 1000 In stock
#10-24
0.395 in
0.500 in
$0.0765 - $0.1049 Request the lead time here
#10-24
0.395 in
1.250 in
$0.0945 - $0.1101 6000 In stock
#10-32
0.395 in
0.250 in
$0.0974 - $0.1134 2000 In stock
#10-32
0.395 in
0.625 in
$0.0872 - $0.1197 1500 In stock
1/4-20
0.480 in
0.875 in
$0.1598 - $0.2192 1500 In stock
1/4-20
0.480 in
2.500 in
$0.095 - $0.1107 5000 In stock
#8-32
0.381 in
1.125 in
$0.0617 - $0.0846 Request the lead time here
#8-32
0.381 in
1.750 in
$0.0945 - $0.1101 1000 In stock
#10-24
0.395 in
0.250 in
$0.0974 - $0.1134 Request the lead time here
#10-24
0.395 in
0.625 in
  • of 14
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 7.9 mm | 0.312 in

091024031TEG

Price Range
$0.1109 - $0.0951

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 19.1 mm | 0.750 in

091024075TEG

Price Range
$0.1025 - $0.0747

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 3.2 mm | 0.125 in

091032012TEG

Price Range
$0.1092 - $0.0936

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 9.5 mm | 0.375 in

091032037TEG

Price Range
$0.1118 - $0.096

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 20.6 mm | 0.812 in

091032081TEG

Price Range
$0.1073 - $0.0783

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.813 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 44.5 mm | 1.750 in

091032175TEG

Price Range
$0.1127 - $0.0821

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 15.9 mm | 0.625 in

092520062TEG

Price Range
$0.1184 - $0.0863

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 38.1 mm | 1.500 in

092520150TEG

Price Range
$0.1379 - $0.1184

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-28; Thread Length 6.4 mm | 0.250 in

092528025TEG

Price Range
$0.1211 - $0.0882

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-28; Thread Length 25.4 mm | 1.000 in

092528100TEG

Price Range
$0.1257 - $0.0917

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 12.7 mm | 0.500 in

091024050TEG

Price Range
$0.1128 - $0.0968

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 31.8 mm | 1.250 in

091024125TEG

Price Range
$0.1049 - $0.0765

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in

091032025TEG

Price Range
$0.1101 - $0.0945

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 15.9 mm | 0.625 in

091032062TEG

Price Range
$0.1134 - $0.0974

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 22.2 mm | 0.875 in

092520087TEG

Price Range
$0.1197 - $0.0872

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 63.5 mm | 2.500 in

092520250TEG

Price Range
$0.2192 - $0.1598

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    2.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 28.6 mm | 1.125 in

090832112TEG

Price Range
$0.1107 - $0.095

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.125 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 44.5 mm | 1.750 in

090832175TEG

Price Range
$0.0846 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 6.4 mm | 0.250 in

091024025TEG

Price Range
$0.1101 - $0.0945

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in

091024062TEG

Price Range
$0.1134 - $0.0974

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Natural