Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0917 - $0.1257 | Request the lead time here |
M6 x 1.0
|
0.48 in
12.2 mm
|
0.472 in
12.0 mm
|
||
| $0.0938 - $0.1287 | 500 In stock |
M6 x 1.0
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| $0.1016 - $0.1391 | Request the lead time here |
M6 x 1.0
|
0.48 in
12.2 mm
|
2.953 in
75.0 mm
|
||
| $0.0476 - $0.0653 | 10000 In stock |
M3 x 0.5
|
0.319 in
8.1 mm
|
0.236 in
6.0 mm
|
||
| $0.0473 - $0.0648 | Request the lead time here |
M3 x 0.5
|
0.319 in
8.1 mm
|
0.157 in
4.0 mm
|
||
| $0.0486 - $0.0666 | 63000 In stock |
M3 x 0.5
|
0.319 in
8.1 mm
|
0.394 in
10.0 mm
|
||
| $0.0503 - $0.0689 | 1000 In stock |
M3 x 0.5
|
0.319 in
8.1 mm
|
0.984 in
25.0 mm
|
||
| $0.0816 - $0.1122 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0512 - $0.0702 | 1000 In stock |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.472 in
12.0 mm
|
||
| $0.0548 - $0.075 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
1.378 in
35.0 mm
|
||
| $0.0498 - $0.0683 | 1000 In stock |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
||
| $0.0522 - $0.0717 | 1000 In stock |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.236 in
6.0 mm
|
||
| $0.0531 - $0.0731 | 6000 In stock |
M4 x 0.7
|
0.382 in
9.7 mm
|
0.63 in
16.0 mm
|
||
| $0.0767 - $0.1052 | 2500 In stock |
M4 x 0.7
|
0.382 in
9.7 mm
|
1.575 in
40.0 mm
|
||
| $0.0788 - $0.108 | 1500 In stock |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0569 - $0.0782 | 1000 In stock |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0587 - $0.0804 | 1000 In stock |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0495 - $0.0678 | Request the lead time here |
M3 x 0.5
|
0.319 in
8.1 mm
|
0.63 in
16.0 mm
|
||
| $0.0551 - $0.0753 | Request the lead time here |
M3 x 0.5
|
0.319 in
8.1 mm
|
1.654 in
42.0 mm
|
||
| $0.0507 - $0.0696 | Request the lead time here |
M3.5 x 0.6
|
0.335 in
8.5 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue