Menu Search

Jam Nuts

In stock

Plastic jam nuts are essential fastening components used in a wide range of applications to secure threaded connections. These nuts are made from high-quality plastic material, known for its strength, durability, and resistance to corrosion and wear. The main characteristic of plastic jam nuts is their ability to provide a tight and secure grip on threaded rods, bolts, or screws, preventing them from loosening due to vibrations or other external forces. The plastic material used in their construction ensures lightweight and non-conductive properties, making them suitable for both indoor and outdoor applications.

The benefits of plastic jam nuts are numerous. Firstly, they offer excellent resistance to corrosion, making them ideal for use in environments where exposure to moisture or chemicals may occur. Additionally, plastic jam nuts are non-magnetic and non-conductive, making them suitable - for applications where electrical conductivity is a concern. The lightweight nature of these nuts makes them easy to handle and install, reducing both time and effort required for fastening operations. Moreover, plastic jam nuts are cost-effective alternatives to metal nuts, providing similar performance at a lower price point.

  • Material: PA
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Outside Diameter Overall Height View
$0.2433 - $0.2675 Request the lead time here
3/8-16
0.500 in
0.125 in
$0.1643 - $0.1808 Request the lead time here
1/4-20
0.437 in
0.158 in
$0.3293 - $0.3842 Request the lead time here
1/2-24
0.687 in
0.220 in
$0.3084 - $0.47 Request the lead time here
5/8-18
0.937 in
0.375 in
$0.3747 - $0.5714 Request the lead time here
1/4-18
0.740 in
0.187 in
$0.2192 - $0.2559 Request the lead time here
3/8-24
0.500 in
0.125 in
$0.3488 - $0.3839 Request the lead time here
9/16-18
0.750 in
0.250 in
$0.9593 - $1.4625 Request the lead time here
3/8-18
1.000 in
0.280 in
$0.2433 - $0.2675 Request the lead time here
3/8-32
0.500 in
0.125 in
$0.998 - $1.521 Request the lead time here
1/2-14
1.250 in
0.340 in
$0.3293 - $0.3842 Request the lead time here
1/2-20
0.687 in
0.220 in
$0.998 - $1.521 Request the lead time here
1/2-14
1.250 in
0.340 in
$0.9761 - $1.1387 Request the lead time here
3/4-27
1.000 in
0.125 in
$0.765 - $0.8927 4000 In stock
7/8-20
1.000 in
0.125 in
$0.3152 - $0.3677 Request the lead time here
1/2-13
0.687 in
0.220 in
$0.4871 - $0.5682 Request the lead time here
15/32-32
0.625 in
0.125 in
$0.3291 - $0.3839 Request the lead time here
9/16-24
0.750 in
0.250 in
$0.3293 - $0.3842 Request the lead time here
1/2-28
0.660 in
0.125 in
$0.2793 - $0.3257 Request the lead time here
7/16-14
0.687 in
0.375 in
$0.6699 - $1.0211 Request the lead time here
3/4-16
1.120 in
0.250 in
  • of 4
Standard Hex Nut 3/8-16 0.500 in Nylon 6/6 Black

0437516HJNB

Price Range
$0.2675 - $0.2433

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.125 in
  • Thread Size
    3/8-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/4-20 0.437 in Nylon 6/6 Black

0425020HJNB

Price Range
$0.1808 - $0.1643

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.437 in
  • Overall Height
    0.158 in
  • Thread Size
    1/4-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-24 0.687 in Nylon 6/6 Black

0450024HJNB

Price Range
$0.3842 - $0.3293

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.220 in
  • Thread Size
    1/2-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 5/8-18 0.937 in Nylon 6/6 Black

0462518HJNB

Price Range
$0.47 - $0.3084

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.937 in
  • Overall Height
    0.375 in
  • Thread Size
    5/8-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/4-18 0.740 in Nylon 6/6 Black

0425018PJNB

Price Range
$0.5714 - $0.3747

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.740 in
  • Overall Height
    0.187 in
  • Thread Size
    1/4-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-24 0.500 in Nylon 6/6 Black

0437524HJNB

Price Range
$0.2559 - $0.2192

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.125 in
  • Thread Size
    3/8-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 9/16-18 0.750 in Nylon 6/6 Black

0456218HJNB

Price Range
$0.3839 - $0.3488

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.750 in
  • Overall Height
    0.250 in
  • Thread Size
    9/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-18 1.000 in Nylon 6/6 Black

0437518PJNB

Price Range
$1.4625 - $0.9593

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.280 in
  • Thread Size
    3/8-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-32 0.500 in Nylon 6/6 Black

0437532HJNB

Price Range
$0.2675 - $0.2433

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.125 in
  • Thread Size
    3/8-32
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-14 1.250 in Nylon 6/6 Black

0450014SJNB

Price Range
$1.521 - $0.998

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.250 in
  • Overall Height
    0.340 in
  • Thread Size
    1/2-14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-20 0.687 in Nylon 6/6 Black

0450020HJNB

Price Range
$0.3842 - $0.3293

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.220 in
  • Thread Size
    1/2-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-14 1.250 in Nylon 6/6 Black

0450014PJNB

Price Range
$1.521 - $0.998

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.250 in
  • Overall Height
    0.340 in
  • Thread Size
    1/2-14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/4-27 1.000 in Nylon 6/6 Black

0475027HJNB

Price Range
$1.1387 - $0.9761

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.125 in
  • Thread Size
    3/4-27
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/8-20 1.000 in Nylon 6/6 Black

0487520HJNB

Price Range
$0.8927 - $0.765

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.125 in
  • Thread Size
    7/8-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-13 0.687 in Nylon 6/6 Black

0450013HJNB

Price Range
$0.3677 - $0.3152

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.220 in
  • Thread Size
    1/2-13
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 15/32-32 0.625 in Nylon 6/6 Black

0446832HJNB

Price Range
$0.5682 - $0.4871

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.625 in
  • Overall Height
    0.125 in
  • Thread Size
    15/32-32
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 9/16-24 0.750 in Nylon 6/6 Black

0456224HJNB

Price Range
$0.3839 - $0.3291

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.750 in
  • Overall Height
    0.250 in
  • Thread Size
    9/16-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-28 0.660 in Nylon 6/6 Black

0450028HJNB

Price Range
$0.3842 - $0.3293

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.660 in
  • Overall Height
    0.125 in
  • Thread Size
    1/2-28
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/16-14 0.687 in Nylon 6/6 Black

0443714HJNB

Price Range
$0.3257 - $0.2793

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.375 in
  • Thread Size
    7/16-14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/4-16 1.120 in Nylon 6/6 Black

0475016HJNB

Price Range
$1.0211 - $0.6699

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.120 in
  • Overall Height
    0.250 in
  • Thread Size
    3/4-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6