| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.552 |
| 1000 - 4999 | $0.4967 |
| 5000 - 9999 | $0.447 |
| 10000 - 24999 | $0.4022 |
| 25000 + | $0.3621 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.740 in |
|---|---|
| Distance Across Flats | 18.8 mm |
| Overall Height | 0.187 in |
| Overall Height | 4.7 mm |
| Thread Size | 1/4-18 |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Nut Shape | Hexagonal |
| Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue