Menu Search

Hose & Tubing Cinch Straps - Cinch Straps

In stock

These Cinch Straps have a hook and loop design that firmly holds hoses, enabling them to expand and contract as pressure fluctuates without causing damage. It is long-lasting and provides a safe, adjustable binding solution that is simple to apply. It is also resistant to chemicals and can sustain high temperatures.

The heavy duty model is strengthened with Ballistic Cordura Nylon and ultrasonically welded to a 1.5 inch hook and loop material. It is used in industrial and automotive applications.

  • Material: Nylon Woven Hook & Loop;Nickel Plated Steel, Nylon Woven Hook & Loop;Delrin
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Circumference of Hose Bundles Type View
$8.60 - $10.10 25 In stock
Standard
$10.20 - $12.00 40 In stock
Standard
$25.00 - $29.40 Request the lead time here
Heavy
$7.07 - $8.33 Request the lead time here
Standard
$7.00 - $8.30 1134 In stock
Standard
$15.00 - $17.60 380 In stock
Standard, Hanging
$26.20 - $30.70 Request the lead time here
Heavy
$14.60 - $17.30 200 In stock
Standard, Hanging
$27.70 - $32.60 Request the lead time here
Heavy
$35.00 - $41.20 50 In stock
Heavy
$41.30 - $48.60 559 In stock
Heavy
$11.60 - $13.80 81 In stock
Standard
$15.50 - $18.20 Request the lead time here
Standard
$24.60 - $28.80 60 In stock
Heavy
$13.40 - $15.80 Request the lead time here
Standard, Hanging
$33.80 - $39.80 Request the lead time here
Heavy
$11.90 - $13.90 Request the lead time here
Standard, Hanging
TCS20HA $29.30 - $34.40 Request the lead time here
Heavy
$4.90 - $5.80 Request the lead time here
Standard
$35.90 - $42.20 185 In stock
Heavy
  • of 2
Hose and Tubing Cinch Strap - Type - Standard ; 300.0 mm ; ; Black

TCS12A

Price Range
$10.10 - $8.60

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Type
    Standard
Hose and Tubing Cinch Strap - Type - Standard ; 406.0 mm ; ; Black

TCS16A

Price Range
$12.00 - $10.20

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Type
    Standard
Hose and Tubing Cinch Strap - Type - Heavy ; 2.540 in ; Nylon Woven Hook & Loop;Delrin ; Black

TCS8HA

Price Range
$29.40 - $25.00

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon Woven Hook & Loop;Delrin
  • Type
    Heavy
Hose and Tubing Cinch Strap - Type - Standard ; 0.320 in ; Nylon ; Black

THCS1A

Price Range
$8.33 - $7.07

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Type
    Standard
Hose and Tubing Cinch Strap - Type - Standard ; 200.0 mm ; ; Black

TCS8A

Price Range
$8.30 - $7.00

Stock Levels
1134 In stock
Attributes
  • Colour
    Black
  • Type
    Standard
Hose and Tubing Cinch Strap - Type - Standard, Hanging ; 406.0 mm ; ; Black

THCS16A

Price Range
$17.60 - $15.00

Stock Levels
380 In stock
Attributes
  • Colour
    Black
  • Type
    Standard, Hanging
Hose and Tubing Cinch Strap - Type - Heavy ; 3.820 in ; Nylon Woven Hook & Loop;Delrin ; Black

TCS12HA

Price Range
$30.70 - $26.20

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon Woven Hook & Loop;Delrin
  • Type
    Heavy
Hose and Tubing Cinch Strap - Type - Standard, Hanging ; 300.0 mm ; ; Black

THCS12A

Price Range
$17.30 - $14.60

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Type
    Standard, Hanging
Hose and Tubing Cinch Strap - Type - Heavy ; 5.100 in ; Nylon Woven Hook & Loop;Delrin ; Black

TCS16HA

Price Range
$32.60 - $27.70

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon Woven Hook & Loop;Delrin
  • Type
    Heavy
Hose and Tubing Cinch Strap - Type - Heavy ; 3.820 in ; Nylon Woven Hook & Loop;Nickel Plated Steel ; Black

THCS12HA

Price Range
$41.20 - $35.00

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon Woven Hook & Loop;Nickel Plated Steel
  • Type
    Heavy
Hose and Tubing Cinch Strap - Type - Heavy ; 6.370 in ; Nylon Woven Hook & Loop;Nickel Plated Steel ; Black

THCS20HA

Price Range
$48.60 - $41.30

Stock Levels
559 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon Woven Hook & Loop;Nickel Plated Steel
  • Type
    Heavy
Hose and Tubing Cinch Strap - Type - Standard ; 6.370 in ; Nylon Woven Hook & Loop;Delrin ; Black

TCS20A

Price Range
$13.80 - $11.60

Stock Levels
81 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon Woven Hook & Loop;Delrin
  • Type
    Standard
Hose and Tubing Cinch Strap - Type - Standard ; 6.370 in ; Nylon Woven Hook & Loop;Nickel Plated Steel ; Black

THCS20A

Price Range
$18.20 - $15.50

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon Woven Hook & Loop;Nickel Plated Steel
  • Type
    Standard
Hose and Tubing Cinch Strap - Type - Heavy ; 1.270 in ; Nylon Woven Hook & Loop;Delrin ; Black

TCS4HA

Price Range
$28.80 - $24.60

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon Woven Hook & Loop;Delrin
  • Type
    Heavy
Hose and Tubing Cinch Strap - Type - Standard, Hanging ; 200.0 mm ; ; Black

THCS8A

Price Range
$15.80 - $13.40

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard, Hanging
Hose and Tubing Cinch Strap - Type - Heavy ; 2.540 in ; Nylon Woven Hook & Loop;Nickel Plated Steel ; Black

THCS8HA

Price Range
$39.80 - $33.80

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon Woven Hook & Loop;Nickel Plated Steel
  • Type
    Heavy
Hose and Tubing Cinch Strap - Type - Standard, Hanging ; 100.0 mm ; ; Black

THCS4A

Price Range
$13.90 - $11.90

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard, Hanging
Hose and Tubing Cinch Strap - Type - Heavy ; 6.370 in ; Nylon Woven Hook & Loop;Delrin ; Black

TCS20HA

Price Range
$34.40 - $29.30

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon Woven Hook & Loop;Delrin
  • Type
    Heavy
Hose and Tubing Cinch Strap - Type - Standard ; 100.0 mm ; ; Black

TCS4A

Price Range
$5.80 - $4.90

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard
Hose and Tubing Cinch Strap - Type - Heavy ; 5.100 in ; Nylon Woven Hook & Loop;Nickel Plated Steel ; Black

THCS16HA

Price Range
$42.20 - $35.90

Stock Levels
185 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon Woven Hook & Loop;Nickel Plated Steel
  • Type
    Heavy