Menu Search

Hose and Tubing Cinch Strap - Type - Standard ; 0.320 in ; Nylon ; Black

Standard Cinch Strap has a hook and loop strap design that holds hoses securely, allowing them to expand or contract as pressure changes. It is durable and provides a secure, adjustable binding solution that is easy to use. It holds 8.1 mm | 0.320 in diameter hose bundles. Black made from Nylon.
Item code:

THCS1A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $8.33
10 - 99 $8.09
100 + $7.07

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Nylon
Type Standard

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us