Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $3.2297 - $9.0326 | 294 In stock |
1.453 in
36.9 mm
|
1.189 in
30.2 mm
|
|
||
| $0.0746 - $0.2066 | 8000 In stock |
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| $0.4572 - $0.7269 | Request the lead time here |
0.374 in
9.5 mm
|
0.248 in
6.3 mm
|
|
||
| $0.8486 - $2.3568 | Request the lead time here |
0.748 in
19.0 mm
|
0.563 in
14.3 mm
|
|
||
| $0.1628 - $0.4535 | 3854 In stock |
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
|
||
| $0.1292 - $0.356 | 1477 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
||
| $0.635 - $1.7609 | 3150 In stock |
0.626 in
15.9 mm
|
0.437 in
11.1 mm
|
|
||
| $0.0888 - $0.2463 | 2997 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $1.073 - $1.70 | 372 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| $1.1879 - $3.315 | 680 In stock |
0.787 in
20.0 mm
|
0.626 in
15.9 mm
|
|
||
| $1.7273 - $4.805 | 968 In stock |
1.063 in
27.0 mm
|
0.906 in
23.0 mm
|
|
||
| $7.1715 - $19.8894 | 25 In stock |
2.205 in
56.0 mm
|
1.874 in
47.6 mm
|
|
||
| $2.343 - $6.5084 | 565 In stock |
1.252 in
31.8 mm
|
1.028 in
26.1 mm
|
|
||
| $8.6492 - $24.0558 | 241 In stock |
2.5 in
63.5 mm
|
2.126 in
54.0 mm
|
|
||
| $0.7832 - $2.1716 | 1500 In stock |
0.669 in
17.0 mm
|
0.512 in
13.0 mm
|
|
||
| $1.3002 - $3.5885 | Request the lead time here |
0.937 in
23.8 mm
|
0.717 in
18.2 mm
|
|
||
| $4.5986 - $12.8034 | 600 In stock |
1.772 in
45.0 mm
|
1.457 in
37.0 mm
|
|
||
| $1.3308 - $3.3269 | 1099 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| HSTP122153C | $2.0603 - $5.151 | 526 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
|
| $2.4222 - $6.0557 | 96 In stock |
1.693 in
43.0 mm
|
1.417 in
36.0 mm