| Quantity | Unit price |
|---|---|
| 5 - 24 | $19.8894 |
| 25 - 124 | $7.9682 |
| 125 + | $7.1715 |
| Plug Style | Solid |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Silicone |
| Colour | Blue |
| Compatible Thread Sizes (All) | Non Threaded |
| Minimum Taper Diameter | 47.6 mm |
| Minimum Taper Diameter | 1.874 in |
| Maximum Taper Diameter | 56.0 mm |
| Maximum Taper Diameter | 2.205 in |
| Overall Height | 1 in |
| Overall Height | 25.4 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue