Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 10 - 99 | $9.0326 |
| 100 - 499 | $3.5885 |
| 500 + | $3.2297 |
| Plug Style | Solid |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Silicone |
| Colour | Blue |
| Compatible Thread Standard | UNC Threads |
| Compatible Thread Sizes (All) | 1 1/2-6 |
| Minimum Taper Diameter | 1.189 in |
| Minimum Taper Diameter | 30.2 mm |
| Maximum Taper Diameter | 1.453 in |
| Maximum Taper Diameter | 36.9 mm |
| Overall Height | 1 in |
| Overall Height | 25.4 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue