Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM
  • Colour: Yellow, Blue, Red, Purple, Green, Grey, Pink, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
153 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Minimum Taper Diameter Temperature Range View
$0.5541 - $1.5467 881 In stock
0.669 in
0.512 in
$0.6044 - $1.6766 285 In stock
0.748 in
0.563 in
$1.1664 - $3.2481 717 In stock
0.945 in
0.626 in
$0.8268 - $2.2986 100 In stock
0.945 in
0.756 in
$0.0917 - $0.2544 3345 In stock
0.248 in
0.126 in
$0.362 - $1.0025 1785 In stock
0.5 in
0.126 in
$0.116 - $0.3215 12535 In stock
0.343 in
0.185 in
$1.5423 - $4.269 888 In stock
1.024 in
0.787 in
STP094110A $1.9157 - $5.3204 826 In stock
1.102 in
0.945 in
$2.6198 - $7.2695 975 In stock
1.339 in
1.063 in
$3.2853 - $9.1874 410 In stock
1.453 in
1.189 in
$0.2663 - $0.7395 328 In stock
0.374 in
0.248 in
$0.5069 - $1.4075 3500 In stock
0.5 in
0.311 in
$0.621 - $1.7292 10128 In stock
0.591 in
0.394 in
$14.3654 - $39.9344 36 In stock
2.953 in
2.441 in
$46.047 - $127.9391 1559 In stock
4.055 in
3.268 in
$1.3421 - $3.743 183 In stock
1.102 in
0.945 in
$9.8556 - $27.4377 2948 In stock
2.677 in
2.283 in
$2.2188 - $5.5472 541 In stock
1.181 in
1.094 in
$2.9513 - $7.3782 297 In stock
1.535 in
1.22 in
  • of 8
Masking Tapered Plug - Minimum Compatible Hole Diameter - 13 mm | 0.510 in; Maximum Compatible Hole Diameter - 17 mm | 0.669 in; Push Fit; EPDM

STP051067E

Price Range
$1.5467 - $0.5541

Stock Levels
881 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 14 mm | 0.550 in; Maximum Compatible Hole Diameter - 19 mm | 0.748 in; Push Fit; EPDM

STP055075D

Price Range
$1.6766 - $0.6044

Stock Levels
285 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 15.9 mm | 0.625 in; Maximum Compatible Hole Diameter - 24 mm | 0.945 in; Push Fit; EPDM

STP062094B

Price Range
$3.2481 - $1.1664

Stock Levels
717 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 19.1 mm | 0.750 in; Maximum Compatible Hole Diameter - 24 mm | 0.945 in; Push Fit; EPDM

STP075094C

Price Range
$2.2986 - $0.8268

Stock Levels
100 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 3.2 mm | 0.125 in; Maximum Compatible Hole Diameter - 6.4 mm | 0.250 in; Push Fit; EPDM

STP012025D

Price Range
$0.2544 - $0.0917

Stock Levels
3345 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 3.2 mm | 0.125 in; Maximum Compatible Hole Diameter - 12.7 mm | 0.500 in; Push Fit; EPDM

STP012050-20B

Price Range
$1.0025 - $0.362

Stock Levels
1785 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 4.7 mm | 0.187 in; Maximum Compatible Hole Diameter - 8.7 mm | 0.343 in; Push Fit; EPDM

STP018034D

Price Range
$0.3215 - $0.116

Stock Levels
12535 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 20 mm | 0.787 in; Maximum Compatible Hole Diameter - 26 mm | 1.024 in; Push Fit; Silicone

STP078102A

Price Range
$4.269 - $1.5423

Stock Levels
888 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 24 mm | 0.945 in; Maximum Compatible Hole Diameter - 28 mm | 1.102 in; Push Fit; Silicone

STP094110A

Price Range
$5.3204 - $1.9157

Stock Levels
826 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 27 mm | 1.063 in; Maximum Compatible Hole Diameter - 34 mm | 1.338 in; Push Fit; Silicone

STP106134A

Price Range
$7.2695 - $2.6198

Stock Levels
975 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 30 mm | 1.180 in; Maximum Compatible Hole Diameter - 37 mm | 1.456 in; Push Fit; Silicone

STP118145A

Price Range
$9.1874 - $3.2853

Stock Levels
410 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in; Maximum Compatible Hole Diameter - 9.5 mm | 0.375 in; Push Fit; Silicone

STP025037A

Price Range
$0.7395 - $0.2663

Stock Levels
328 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 7.9 mm | 0.312 in; Maximum Compatible Hole Diameter - 12.7 mm | 0.500 in; Push Fit; Silicone

STP031050A

Price Range
$1.4075 - $0.5069

Stock Levels
3500 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 10 mm | 0.393 in; Maximum Compatible Hole Diameter - 15 mm | 0.590 in; Push Fit; Silicone

STP039059A

Price Range
$1.7292 - $0.621

Stock Levels
10128 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 62 mm | 2.440 in; Maximum Compatible Hole Diameter - 75 mm | 2.953 in; Push Fit; Silicone

STP244295A

Price Range
$39.9344 - $14.3654

Stock Levels
36 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 83 mm | 3.267 in; Maximum Compatible Hole Diameter - 103 mm | 4.055 in; Push Fit; Silicone

STP326405A

Price Range
$127.9391 - $46.047

Stock Levels
1559 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 24 mm | 0.945 in; Maximum Compatible Hole Diameter - 28 mm | 1.102 in; Push Fit; EPDM

STP094110C

Price Range
$3.743 - $1.3421

Stock Levels
183 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 58 mm | 2.283 in; Maximum Compatible Hole Diameter - 68 mm | 2.677 in; Push Fit; Silicone

STP228267A

Price Range
$27.4377 - $9.8556

Stock Levels
2948 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 27.8 mm | 1.094 in; Maximum Compatible Hole Diameter - 30 mm | 1.181 in; Push Fit; Silicone

HSTP109118A

Price Range
$5.5472 - $2.2188

Stock Levels
541 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 31 mm | 1.220 in; Maximum Compatible Hole Diameter - 39 mm | 1.535 in; Push Fit; Silicone

HSTP122153A

Price Range
$7.3782 - $2.9513

Stock Levels
297 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded