| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.2544 |
| 1000 - 4999 | $0.1019 |
| 5000 + | $0.0917 |
| Plug Style | Solid |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Ethylene Propylene Diene Monomer |
| Colour | Black |
| Compatible Thread Standard | UNC Threads |
| Compatible Thread Standard | Metric Threads |
| Compatible Thread Sizes (All) | 12-24,M6 |
| Minimum Taper Diameter | 0.126 in |
| Minimum Taper Diameter | 3.2 mm |
| Maximum Taper Diameter | 0.248 in |
| Maximum Taper Diameter | 6.3 mm |
| Overall Height | 19.1 mm |
| Overall Height | 0.752 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue