Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM
  • Colour: Yellow, Blue, Red, Purple, Green, Grey, Pink, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
153 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Minimum Taper Diameter Temperature Range View
$27.9231 - $69.8078 1130 In stock
4.055 in
3.268 in
$42.7343 - $106.8354 9 In stock
5 in
3.543 in
$0.1074 - $0.2982 104000 In stock
0.079 in
0.02 in
$0.0882 - $0.245 15000 In stock
0.126 in
0.031 in
$0.0783 - $0.2172 1925 In stock
0.201 in
0.063 in
$0.0905 - $0.2505 14448 In stock
0.185 in
0.063 in
$0.362 - $1.0025 1785 In stock
0.5 in
0.126 in
$3.2853 - $9.1874 2288 In stock
1.811 in
1.496 in
$0.2145 - $0.5973 29945 In stock
0.343 in
0.185 in
$0.2663 - $0.7395 328 In stock
0.374 in
0.248 in
$0.323 - $0.9033 2737 In stock
0.472 in
0.354 in
$0.4509 - $1.2528 1810 In stock
0.626 in
0.437 in
$0.8633 - $2.3976 3570 In stock
0.748 in
0.563 in
$1.6622 - $4.64 2933 In stock
0.945 in
0.626 in
$1.757 - $4.8875 5321 In stock
1.063 in
0.906 in
$3.2853 - $9.1874 410 In stock
1.453 in
1.189 in
$3.7029 - $10.3319 748 In stock
1.614 in
1.299 in
$3.5357 - $9.8367 2965 In stock
1.535 in
1.22 in
$5.9021 - $16.3946 449 In stock
1.969 in
1.654 in
$9.8556 - $27.4377 2948 In stock
2.677 in
2.283 in
  • of 8
Masking Tapered Plug - Minimum Compatible Hole Diameter - 83 mm | 3.267 in; Maximum Compatible Hole Diameter - 103 mm | 4.055 in; Push Fit; Silicone

HSTP326405A

Price Range
$69.8078 - $27.9231

Stock Levels
1130 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 90 mm | 3.543 in; Maximum Compatible Hole Diameter - 127 mm | 5.000 in; Push Fit; Silicone

HSTP354500A

Price Range
$106.8354 - $42.7343

Stock Levels
9 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.5 mm | 0.020 in; Maximum Compatible Hole Diameter - 2 mm | 0.078 in; Push Fit; Silicone

STP002007A

Price Range
$0.2982 - $0.1074

Stock Levels
104000 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.8 mm | 0.031 in; Maximum Compatible Hole Diameter - 3.2 mm | 0.125 in; Push Fit; Silicone

STP003012A

Price Range
$0.245 - $0.0882

Stock Levels
15000 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.062 in; Maximum Compatible Hole Diameter - 5.1 mm | 0.200 in; Push Fit; EPDM

STP006020D

Price Range
$0.2172 - $0.0783

Stock Levels
1925 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.062 in; Maximum Compatible Hole Diameter - 4.7 mm | 0.187 in; Push Fit; Silicone

STP006018A

Price Range
$0.2505 - $0.0905

Stock Levels
14448 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 3.2 mm | 0.125 in; Maximum Compatible Hole Diameter - 12.7 mm | 0.500 in; Push Fit; EPDM

STP012050-20B

Price Range
$1.0025 - $0.362

Stock Levels
1785 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 38 mm | 1.496 in; Maximum Compatible Hole Diameter - 46 mm | 1.810 in; Push Fit; EPDM

STP149181C

Price Range
$9.1874 - $3.2853

Stock Levels
2288 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 4.7 mm | 0.187 in; Maximum Compatible Hole Diameter - 8.7 mm | 0.343 in; Push Fit; Silicone

STP018034-10A

Price Range
$0.5973 - $0.2145

Stock Levels
29945 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in; Maximum Compatible Hole Diameter - 9.5 mm | 0.375 in; Push Fit; Silicone

STP025037A

Price Range
$0.7395 - $0.2663

Stock Levels
328 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 9 mm | 0.354 in; Maximum Compatible Hole Diameter - 12 mm | 0.472 in; Push Fit; EPDM

STP035047B

Price Range
$0.9033 - $0.323

Stock Levels
2737 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 11.1 mm | 0.437 in; Maximum Compatible Hole Diameter - 15.9 mm | 0.625 in; Push Fit; EPDM

STP043062D

Price Range
$1.2528 - $0.4509

Stock Levels
1810 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 14 mm | 0.550 in; Maximum Compatible Hole Diameter - 19 mm | 0.748 in; Push Fit; Silicone

STP055075A

Price Range
$2.3976 - $0.8633

Stock Levels
3570 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 15.9 mm | 0.625 in; Maximum Compatible Hole Diameter - 24 mm | 0.945 in; Push Fit; Silicone

STP062094A

Price Range
$4.64 - $1.6622

Stock Levels
2933 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 23 mm | 0.905 in; Maximum Compatible Hole Diameter - 27 mm | 1.063 in; Push Fit; Silicone

STP090106A

Price Range
$4.8875 - $1.757

Stock Levels
5321 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 30 mm | 1.180 in; Maximum Compatible Hole Diameter - 37 mm | 1.456 in; Push Fit; Silicone

STP118145A

Price Range
$9.1874 - $3.2853

Stock Levels
410 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 33 mm | 1.300 in; Maximum Compatible Hole Diameter - 41 mm | 1.614 in; Push Fit; Silicone

STP130161A

Price Range
$10.3319 - $3.7029

Stock Levels
748 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 31 mm | 1.220 in; Maximum Compatible Hole Diameter - 39 mm | 1.535 in; Push Fit; Silicone

STP122153A

Price Range
$9.8367 - $3.5357

Stock Levels
2965 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 42 mm | 1.653 in; Maximum Compatible Hole Diameter - 50 mm | 1.968 in; Push Fit; Silicone

STP165196A

Price Range
$16.3946 - $5.9021

Stock Levels
449 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 58 mm | 2.283 in; Maximum Compatible Hole Diameter - 68 mm | 2.677 in; Push Fit; Silicone

STP228267A

Price Range
$27.4377 - $9.8556

Stock Levels
2948 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded