| Quantity | Unit price |
|---|---|
| 1 - 49 | $2.66 |
| 50 - 99 | $1.2106 |
| 100 - 199 | $0.8489 |
| 200 - 999 | $0.4841 |
| 1000 - 1999 | $0.4514 |
| 2000 - 3999 | $0.4308 |
| 4000 + | $0.4124 |
| Plug Style | Solid |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Ethylene Propylene Diene Monomer |
| Colour | Black |
| Compatible Thread Standard | UNC Threads |
| Compatible Thread Standard | Metric Threads |
| Compatible Thread Sizes (All) | 5/8-11,M16 |
| Minimum Taper Diameter | 11.1 mm |
| Minimum Taper Diameter | 0.437 in |
| Maximum Taper Diameter | 15.9 mm |
| Maximum Taper Diameter | 0.625 in |
| Overall Height | 20.7 mm |
| Overall Height | 0.813 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue