Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM
  • Colour: Yellow, Blue, Red, Purple, Green, Grey, Pink, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
153 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Minimum Taper Diameter Temperature Range View
$3.48 - $8.70 550 In stock
1.693 in
1.417 in
$3.8421 - $9.6054 900 In stock
1.811 in
1.496 in
$4.7051 - $11.7624 182 In stock
2.087 in
1.772 in
$0.0948 - $0.2628 2400 In stock
0.063 in
0.016 in
$0.1863 - $0.5169 8473 In stock
0.374 in
0.248 in
$0.1299 - $0.3588 2900 In stock
0.197 in
0.047 in
$16.5371 - $41.3426 175 In stock
3.543 in
2.953 in
$42.7343 - $106.8354 9 In stock
5 in
3.543 in
$0.515 - $1.4292 500 In stock
0.5 in
0.126 in
$0.1656 - $0.4613 18490 In stock
0.343 in
0.185 in
$0.3455 - $0.9557 24420 In stock
0.437 in
0.248 in
$0.4622 - $1.29 10360 In stock
0.472 in
0.354 in
$0.6459 - $1.7912 1900 In stock
0.626 in
0.437 in
$1.9544 - $5.4446 1000 In stock
0.795 in
0.539 in
$1.2081 - $3.3719 6600 In stock
0.787 in
0.626 in
$1.3224 - $3.6503 1276 In stock
0.937 in
0.717 in
$0.2403 - $0.6686 24390 In stock
0.437 in
0.248 in
$0.323 - $0.9033 2737 In stock
0.472 in
0.354 in
$0.4509 - $1.2528 1810 In stock
0.626 in
0.437 in
$4.677 - $13.023 901 In stock
1.772 in
1.457 in
  • of 8
Masking Tapered Plug - Minimum Compatible Hole Diameter - 36 mm | 1.417 in; Maximum Compatible Hole Diameter - 43 mm | 1.693 in; Push Fit; Silicone

HSTP141169A

Price Range
$8.70 - $3.48

Stock Levels
550 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 38 mm | 1.496 in; Maximum Compatible Hole Diameter - 46 mm | 1.810 in; Push Fit; Silicone

HSTP149181A

Price Range
$9.6054 - $3.8421

Stock Levels
900 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 45 mm | 1.770 in; Maximum Compatible Hole Diameter - 53 mm | 2.086 in; Push Fit; Silicone

HSTP177208A

Price Range
$11.7624 - $4.7051

Stock Levels
182 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.4 mm | 0.016 in; Maximum Compatible Hole Diameter - 1.6 mm | 0.062 in; Push Fit; Silicone

STP001006A

Price Range
$0.2628 - $0.0948

Stock Levels
2400 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in; Maximum Compatible Hole Diameter - 9.5 mm | 0.375 in; Push Fit; EPDM

STP025037D

Price Range
$0.5169 - $0.1863

Stock Levels
8473 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.2 mm | 0.049 in; Maximum Compatible Hole Diameter - 5 mm | 0.197 in; Push Fit; Silicone

STP004019-11A

Price Range
$0.3588 - $0.1299

Stock Levels
2900 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 75 mm | 2.953 in; Maximum Compatible Hole Diameter - 90 mm | 3.543 in; Push Fit; Silicone

HSTP295354A

Price Range
$41.3426 - $16.5371

Stock Levels
175 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 90 mm | 3.543 in; Maximum Compatible Hole Diameter - 127 mm | 5.000 in; Push Fit; Silicone

HSTP354500A

Price Range
$106.8354 - $42.7343

Stock Levels
9 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 3.2 mm | 0.125 in; Maximum Compatible Hole Diameter - 12.7 mm | 0.500 in; Push Fit; Silicone

STP012050-20A

Price Range
$1.4292 - $0.515

Stock Levels
500 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 4.7 mm | 0.187 in; Maximum Compatible Hole Diameter - 8.7 mm | 0.343 in; Push Fit; Silicone

STP018034A

Price Range
$0.4613 - $0.1656

Stock Levels
18490 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in; Maximum Compatible Hole Diameter - 11.1 mm | 0.437 in; Push Fit; Silicone

STP025043A

Price Range
$0.9557 - $0.3455

Stock Levels
24420 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 9 mm | 0.354 in; Maximum Compatible Hole Diameter - 12 mm | 0.472 in; Push Fit; Silicone

STP035047A

Price Range
$1.29 - $0.4622

Stock Levels
10360 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 11.1 mm | 0.437 in; Maximum Compatible Hole Diameter - 15.9 mm | 0.625 in; Push Fit; Silicone

STP043062A

Price Range
$1.7912 - $0.6459

Stock Levels
1900 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 13.7 mm | 0.538 in; Maximum Compatible Hole Diameter - 20.2 mm | 0.797 in; Push Fit; Silicone

STP053079A

Price Range
$5.4446 - $1.9544

Stock Levels
1000 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 16 mm | 0.630 in; Maximum Compatible Hole Diameter - 20 mm | 0.787 in; Push Fit; Silicone

STP062078A

Price Range
$3.3719 - $1.2081

Stock Levels
6600 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 18 mm | 0.708 in; Maximum Compatible Hole Diameter - 23.8 mm | 0.938 in; Push Fit; Silicone

STP071094A

Price Range
$3.6503 - $1.3224

Stock Levels
1276 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in; Maximum Compatible Hole Diameter - 11.1 mm | 0.437 in; Push Fit; EPDM

STP025043C

Price Range
$0.6686 - $0.2403

Stock Levels
24390 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 9 mm | 0.354 in; Maximum Compatible Hole Diameter - 12 mm | 0.472 in; Push Fit; EPDM

STP035047B

Price Range
$0.9033 - $0.323

Stock Levels
2737 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 11.1 mm | 0.437 in; Maximum Compatible Hole Diameter - 15.9 mm | 0.625 in; Push Fit; EPDM

STP043062D

Price Range
$1.2528 - $0.4509

Stock Levels
1810 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 37 mm | 1.457 in; Maximum Compatible Hole Diameter - 45 mm | 1.772 in; Push Fit; Silicone

STP145177A

Price Range
$13.023 - $4.677

Stock Levels
901 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads