Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM
  • Colour: Yellow, Blue, Red, Purple, Green, Grey, Pink, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
153 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Minimum Taper Diameter Temperature Range View
$5.9021 - $16.3946 449 In stock
1.969 in
1.654 in
$7.2942 - $20.2305 375 In stock
2.205 in
1.874 in
$0.9245 - $2.5707 231 In stock
0.937 in
0.717 in
$1.0805 - $2.9976 772 In stock
1.024 in
0.787 in
$1.6622 - $4.64 2933 In stock
0.945 in
0.626 in
$1.1804 - $3.2792 11153 In stock
0.945 in
0.756 in
$1.757 - $4.8875 5321 In stock
1.063 in
0.906 in
$2.3832 - $6.62 969 In stock
1.252 in
1.028 in
$3.2853 - $9.156 10337 In stock
1.181 in
1.094 in
$3.5357 - $9.8367 2965 In stock
1.535 in
1.22 in
$6.1529 - $17.1368 66 In stock
2.5 in
2.126 in
$4.7051 - $13.1156 400 In stock
1.811 in
1.496 in
$34.577 - $95.9544 20 In stock
4.055 in
3.268 in
  • of 8
Masking Tapered Plug - Minimum Compatible Hole Diameter - 42 mm | 1.653 in; Maximum Compatible Hole Diameter - 50 mm | 1.968 in; Push Fit; Silicone

STP165196A

Price Range
$16.3946 - $5.9021

Stock Levels
449 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 48 mm | 1.890 in; Maximum Compatible Hole Diameter - 56 mm | 2.203 in; Push Fit; Silicone

STP189220A

Price Range
$20.2305 - $7.2942

Stock Levels
375 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 18 mm | 0.708 in; Maximum Compatible Hole Diameter - 23.8 mm | 0.938 in; Push Fit; EPDM

STP071094C

Price Range
$2.5707 - $0.9245

Stock Levels
231 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 20 mm | 0.787 in; Maximum Compatible Hole Diameter - 26 mm | 1.024 in; Push Fit; EPDM

STP078102B

Price Range
$2.9976 - $1.0805

Stock Levels
772 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 15.9 mm | 0.625 in; Maximum Compatible Hole Diameter - 24 mm | 0.945 in; Push Fit; Silicone

STP062094A

Price Range
$4.64 - $1.6622

Stock Levels
2933 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 19.1 mm | 0.750 in; Maximum Compatible Hole Diameter - 24 mm | 0.945 in; Push Fit; Silicone

STP075094A

Price Range
$3.2792 - $1.1804

Stock Levels
11153 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 23 mm | 0.905 in; Maximum Compatible Hole Diameter - 27 mm | 1.063 in; Push Fit; Silicone

STP090106A

Price Range
$4.8875 - $1.757

Stock Levels
5321 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 26 mm | 1.024 in; Maximum Compatible Hole Diameter - 32 mm | 1.260 in; Push Fit; Silicone

STP102126A

Price Range
$6.62 - $2.3832

Stock Levels
969 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 27.8 mm | 1.094 in; Maximum Compatible Hole Diameter - 30 mm | 1.181 in; Push Fit; Silicone

STP109118A

Price Range
$9.156 - $3.2853

Stock Levels
10337 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 31 mm | 1.220 in; Maximum Compatible Hole Diameter - 39 mm | 1.535 in; Push Fit; Silicone

STP122153A

Price Range
$9.8367 - $3.5357

Stock Levels
2965 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 54 mm | 2.125 in; Maximum Compatible Hole Diameter - 64 mm | 2.520 in; Push Fit; EPDM

STP212252B

Price Range
$17.1368 - $6.1529

Stock Levels
66 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 38 mm | 1.496 in; Maximum Compatible Hole Diameter - 46 mm | 1.810 in; Push Fit; Silicone

STP149181A

Price Range
$13.1156 - $4.7051

Stock Levels
400 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 83 mm | 3.267 in; Maximum Compatible Hole Diameter - 103 mm | 4.055 in; Push Fit; EPDM

STP326405B

Price Range
$95.9544 - $34.577

Stock Levels
20 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded