Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $0.329 - $2.0264 | 15420 In stock |
0.437 in
11.1 mm
|
0.250 in
6.4 mm
|
|
||
| $0.4457 - $2.7378 | 10905 In stock |
0.472 in
12 mm
|
0.354 in
9 mm
|
|
||
| $0.5857 - $3.7957 | 1900 In stock |
0.625 in
15.9 mm
|
0.437 in
11.1 mm
|
|
||
| $1.7815 - $11.5663 | 1000 In stock |
0.797 in
20.2 mm
|
0.538 in
13.7 mm
|
|
||
| $42.1408 - $272.0009 | 1559 In stock |
4.055 in
103 mm
|
3.267 in
83 mm
|
|
||
| $1.6649 - $10.7894 | 372 In stock |
1.061 in
26.9 mm
|
0.797 in
20.2 mm
|
|
||
| $1.7158 - $11.088 | 69 In stock |
1.456 in
37 mm
|
1.180 in
30 mm
|
|
||
| $0.2549 - $1.5754 | 1000 In stock |
0.279 in
7.1 mm
|
0.016 in
0.4 mm
|
|
||
| $0.0845 - $0.5202 | 15535 In stock |
0.125 in
3.2 mm
|
0.031 in
0.8 mm
|
|
||
| $0.072 - $0.4484 | 8235 In stock |
0.125 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| $0.0866 - $0.5352 | 8448 In stock |
0.187 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $0.154 - $0.9504 | 50500 In stock |
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
|
||
| $0.185 - $1.1418 | Request the lead time here |
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
|
||
| $0.2056 - $1.2672 | 33945 In stock |
0.343 in
8.7 mm
|
0.187 in
4.7 mm
|
|
||
| $0.2544 - $1.5724 | 2328 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
|
||
| $0.4298 - $2.989 | 5400 In stock |
0.500 in
12.7 mm
|
0.312 in
7.9 mm
|
|
||
| $0.568 - $3.6763 | 10628 In stock |
0.590 in
15 mm
|
0.393 in
10 mm
|
|
||
| $0.7261 - $4.6925 | 300 In stock |
0.669 in
17 mm
|
0.512 in
13 mm
|
|
||
| $0.7895 - $5.081 | 3570 In stock |
0.748 in
19 mm
|
0.562 in
14.3 mm
|
|
||
| $1.5184 - $9.803 | 2933 In stock |
0.945 in
24 mm
|
0.625 in
15.9 mm