Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM
  • Colour: Yellow, Blue, Red, Purple, Green, Grey, Pink, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
153 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Minimum Taper Diameter Temperature Range View
$0.329 - $2.0264 19420 In stock
0.437 in
0.250 in
$0.4457 - $2.7378 10905 In stock
0.472 in
0.354 in
$0.5857 - $3.7957 1900 In stock
0.625 in
0.437 in
$1.7815 - $11.5663 1000 In stock
0.797 in
0.538 in
$42.1408 - $272.0009 1559 In stock
4.055 in
3.267 in
$1.6649 - $10.7894 372 In stock
1.061 in
0.797 in
$1.7158 - $11.088 69 In stock
1.456 in
1.180 in
$0.2549 - $1.5754 1000 In stock
0.279 in
0.016 in
$0.0845 - $0.5202 15535 In stock
0.125 in
0.031 in
$0.072 - $0.4484 8235 In stock
0.125 in
0.063 in
$0.0866 - $0.5352 8448 In stock
0.187 in
0.063 in
$0.154 - $0.9504 46500 In stock
0.250 in
0.125 in
$0.185 - $1.1418 Request the lead time here
0.375 in
0.125 in
$0.2056 - $1.2672 29945 In stock
0.343 in
0.187 in
$0.2544 - $1.5724 2328 In stock
0.375 in
0.250 in
$0.4298 - $2.989 5400 In stock
0.500 in
0.312 in
$0.568 - $3.6763 10628 In stock
0.590 in
0.393 in
$0.7261 - $4.6925 300 In stock
0.669 in
0.512 in
$0.7895 - $5.081 3570 In stock
0.748 in
0.562 in
$1.5184 - $9.803 2933 In stock
0.945 in
0.625 in
  • of 8
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in; Maximum Compatible Hole Diameter - 11.1 mm | 0.437 in; Push Fit; Silicone

STP025043A

Price Range
$2.0264 - $0.329

Stock Levels
19420 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 9 mm | 0.354 in; Maximum Compatible Hole Diameter - 12 mm | 0.472 in; Push Fit; Silicone

STP035047A

Price Range
$2.7378 - $0.4457

Stock Levels
10905 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 11.1 mm | 0.437 in; Maximum Compatible Hole Diameter - 15.9 mm | 0.625 in; Push Fit; Silicone

STP043062A

Price Range
$3.7957 - $0.5857

Stock Levels
1900 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 13.7 mm | 0.538 in; Maximum Compatible Hole Diameter - 20.2 mm | 0.797 in; Push Fit; Silicone

STP053079A

Price Range
$11.5663 - $1.7815

Stock Levels
1000 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 83 mm | 3.267 in; Maximum Compatible Hole Diameter - 103 mm | 4.055 in; Push Fit; Silicone

STP326405A

Price Range
$272.0009 - $42.1408

Stock Levels
1559 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 20.2 mm | 0.797 in; Maximum Compatible Hole Diameter - 26.9 mm | 1.061 in; Push Fit; EPDM

HSTP079106C

Price Range
$10.7894 - $1.6649

Stock Levels
372 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 30 mm | 1.180 in; Maximum Compatible Hole Diameter - 37 mm | 1.456 in; Push Fit; EPDM

HSTP118145C

Price Range
$11.088 - $1.7158

Stock Levels
69 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.4 mm | 0.016 in; Maximum Compatible Hole Diameter - 7.1 mm | 0.279 in; Push Fit; Silicone

STP001027A

Price Range
$1.5754 - $0.2549

Stock Levels
1000 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.8 mm | 0.031 in; Maximum Compatible Hole Diameter - 3.2 mm | 0.125 in; Push Fit; Silicone

STP003012A

Price Range
$0.5202 - $0.0845

Stock Levels
15535 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.062 in; Maximum Compatible Hole Diameter - 3.2 mm | 0.125 in; Push Fit; Silicone

STP006012A

Price Range
$0.4484 - $0.072

Stock Levels
8235 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.062 in; Maximum Compatible Hole Diameter - 4.7 mm | 0.187 in; Push Fit; Silicone

STP006018A

Price Range
$0.5352 - $0.0866

Stock Levels
8448 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 3.2 mm | 0.125 in; Maximum Compatible Hole Diameter - 6.4 mm | 0.250 in; Push Fit; Silicone

STP012025-10A

Price Range
$0.9504 - $0.154

Stock Levels
46500 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 3.2 mm | 0.125 in; Maximum Compatible Hole Diameter - 9.5 mm | 0.375 in; Push Fit; Silicone

STP012037-12A

Price Range
$1.1418 - $0.185

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 4.7 mm | 0.187 in; Maximum Compatible Hole Diameter - 8.7 mm | 0.343 in; Push Fit; Silicone

STP018034-10A

Price Range
$1.2672 - $0.2056

Stock Levels
29945 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in; Maximum Compatible Hole Diameter - 9.5 mm | 0.375 in; Push Fit; Silicone

STP025037A

Price Range
$1.5724 - $0.2544

Stock Levels
2328 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 7.9 mm | 0.312 in; Maximum Compatible Hole Diameter - 12.7 mm | 0.500 in; Push Fit; Silicone

STP031050A

Price Range
$2.989 - $0.4298

Stock Levels
5400 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 10 mm | 0.393 in; Maximum Compatible Hole Diameter - 15 mm | 0.590 in; Push Fit; Silicone

STP039059A

Price Range
$3.6763 - $0.568

Stock Levels
10628 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 13 mm | 0.510 in; Maximum Compatible Hole Diameter - 17 mm | 0.669 in; Push Fit; Silicone

STP051067A

Price Range
$4.6925 - $0.7261

Stock Levels
300 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 14 mm | 0.550 in; Maximum Compatible Hole Diameter - 19 mm | 0.748 in; Push Fit; Silicone

STP055075A

Price Range
$5.081 - $0.7895

Stock Levels
3570 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 15.9 mm | 0.625 in; Maximum Compatible Hole Diameter - 24 mm | 0.945 in; Push Fit; Silicone

STP062094A

Price Range
$9.803 - $1.5184

Stock Levels
2933 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads