Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $0.5541 - $1.5467 | 881 In stock |
0.669 in
17.0 mm
|
0.512 in
13.0 mm
|
|
||
| $0.6044 - $1.6766 | 285 In stock |
0.748 in
19.0 mm
|
0.563 in
14.3 mm
|
|
||
| $1.1664 - $3.2481 | 717 In stock |
0.945 in
24.0 mm
|
0.626 in
15.9 mm
|
|
||
| $0.8268 - $2.2986 | 100 In stock |
0.945 in
24.0 mm
|
0.756 in
19.2 mm
|
|
||
| $0.0917 - $0.2544 | 3345 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
||
| $0.362 - $1.0025 | 1785 In stock |
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|
||
| $0.116 - $0.3215 | 12535 In stock |
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
|
||
| $1.5423 - $4.269 | 888 In stock |
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
|
||
| STP094110A | $1.9157 - $5.3204 | 826 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
|
| $2.6198 - $7.2695 | 975 In stock |
1.339 in
34.0 mm
|
1.063 in
27.0 mm
|
|
||
| $3.2853 - $9.1874 | 410 In stock |
1.453 in
36.9 mm
|
1.189 in
30.2 mm
|
|
||
| $0.2663 - $0.7395 | 328 In stock |
0.374 in
9.5 mm
|
0.248 in
6.3 mm
|
|
||
| $0.5069 - $1.4075 | 3500 In stock |
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
|
||
| $0.621 - $1.7292 | 10128 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| $14.3654 - $39.9344 | 36 In stock |
2.953 in
75.0 mm
|
2.441 in
62.0 mm
|
|
||
| $46.047 - $127.9391 | 1559 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $1.3421 - $3.743 | 183 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
||
| $9.8556 - $27.4377 | 2948 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm
|
|
||
| $2.2188 - $5.5472 | 541 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| $2.9513 - $7.3782 | 297 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm