Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $1.8906 - $4.305 | Request the lead time here |
5/16-18
|
|
4.500 in
114.3 mm
|
||
| $0.3383 - $0.77 | 500 In stock |
5/16-24
|
|
0.500 in
12.7 mm
|
||
| $0.3912 - $0.8907 | Request the lead time here |
3/8-16
|
|
1.250 in
31.8 mm
|
||
| $0.5198 - $1.1835 | 2000 In stock |
3/8-16
|
|
3.000 in
76.2 mm
|
||
| $1.9332 - $4.4016 | 4500 In stock |
3/8-16
|
|
5.000 in
127 mm
|
||
| $0.6722 - $1.5297 | 500 In stock |
1/2-13
|
|
0.500 in
12.7 mm
|
||
| $0.7431 - $1.6916 | 3750 In stock |
1/2-13
|
|
1.250 in
31.8 mm
|
||
| $0.9098 - $2.0715 | 750 In stock |
1/2-13
|
|
3.000 in
76.2 mm
|
||
| $0.1871 - $0.4259 | Request the lead time here |
1/4-20
|
|
0.375 in
9.5 mm
|
||
| $0.1967 - $0.4478 | 1000 In stock |
1/4-20
|
|
1.000 in
25.4 mm
|
||
| $0.1734 - $0.3951 | Request the lead time here |
1/4-20
|
|
2.125 in
54 mm
|
||
| $0.1572 - $0.2159 | 1500 In stock |
1/4-20
|
|
2.750 in
69.9 mm
|
||
| $0.0492 - $0.0675 | 4000 In stock |
M2.5 x 0.45
|
|
0.236 in
6.0 mm
|
||
| $0.0491 - $0.0672 | 1000 In stock |
M3 x 0.5
|
|
0.197 in
5.0 mm
|
||
| $0.3071 - $0.6993 | Request the lead time here |
5/16-18
|
|
1.375 in
34.9 mm
|
||
| $0.0525 - $0.072 | Request the lead time here |
M3 x 0.5
|
|
1.181 in
30.0 mm
|
||
| $1.8165 - $4.1357 | Request the lead time here |
5/16-18
|
|
4.000 in
101.6 mm
|
||
| $2.0459 - $4.6584 | Request the lead time here |
5/16-18
|
|
6.000 in
152.4 mm
|
||
| $0.3762 - $0.8564 | 500 In stock |
3/8-16
|
|
1.000 in
25.4 mm
|
||
| $0.4881 - $1.1114 | 500 In stock |
3/8-16
|
|
2.500 in
63.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue