Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0554 - $0.0759 | Request the lead time here |
#10-32
|
|
1.250 in
31.8 mm
|
||
| $0.3378 - $0.7692 | Request the lead time here |
5/16-18
|
|
1.375 in
34.9 mm
|
||
| $0.1062 - $0.1457 | Request the lead time here |
M6 x 1.0
|
|
0.787 in
20.0 mm
|
||
| $2.8796 - $2.9238 | Request the lead time here |
1/2-13
|
|
6.000 in
152.4 mm
|
||
| $2.2505 - $5.1243 | Request the lead time here |
5/16-18
|
|
6.000 in
152.4 mm
|
||
| $0.4304 - $0.9798 | Request the lead time here |
3/8-16
|
|
1.250 in
31.8 mm
|
||
| $0.428 - $0.5871 | Request the lead time here |
M10 x 1.5
|
2.264 in
57.5 mm
|
1.969 in
50.0 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
M3 x 0.5
|
0.563 in
14.3 mm
|
0.472 in
12.0 mm
|
||
| $0.3782 - $0.8607 | Request the lead time here |
5/16-18
|
|
1.500 in
38.1 mm
|
||
| $0.8013 - $1.8239 | Request the lead time here |
5/8-11
|
|
0.500 in
12.7 mm
|
||
| $0.3894 - $0.8862 | Request the lead time here |
5/16-18
|
|
2.000 in
50.8 mm
|
||
| $0.3599 - $0.4938 | Request the lead time here |
3/8-16
|
|
1.000 in
25.4 mm
|
||
| $2.0595 - $4.6895 | Request the lead time here |
3/8-16
|
|
4.500 in
114.3 mm
|
||
| $1.0703 - $2.4375 | Request the lead time here |
5/8-11
|
|
2.500 in
63.5 mm
|
||
| $0.7574 - $1.7241 | Request the lead time here |
1/2-13
|
|
1.000 in
25.4 mm
|
||
| $0.7745 - $1.7631 | Request the lead time here |
1/2-13
|
|
0.875 in
22.2 mm
|
||
| $0.3789 - $0.5201 | Request the lead time here |
M10 x 1.5
|
1.673 in
42.5 mm
|
1.378 in
35.0 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M3 x 0.5
|
1.075 in
27.3 mm
|
0.984 in
25.0 mm
|
||
| $0.0539 - $0.074 | Request the lead time here |
M3 x 0.5
|
0.248 in
6.3 mm
|
0.157 in
4.0 mm
|
||
| $0.3311 - $0.4539 | Request the lead time here |
3/8-16
|
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue