Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0605 - $0.0705 | Request the lead time here |
#4-40
|
|
1.375 in
34.9 mm
|
||
| $0.0531 - $0.0623 | Request the lead time here |
#4-40
|
|
0.094 in
2.4 mm
|
||
| $0.0662 - $0.0771 | 1000 In stock |
#6-32
|
|
2.000 in
50.8 mm
|
||
| $0.0536 - $0.0626 | 1000 In stock |
#2-56
|
|
0.500 in
12.7 mm
|
||
| $0.0593 - $0.0695 | Request the lead time here |
#2-56
|
|
1.125 in
28.6 mm
|
||
| $0.0557 - $0.0647 | Request the lead time here |
#2-64
|
|
0.375 in
9.5 mm
|
||
| $0.0552 - $0.0645 | Request the lead time here |
#3-48
|
|
0.314 in
8 mm
|
||
| $0.0518 - $0.0603 | Request the lead time here |
#2-56
|
|
0.188 in
4.8 mm
|
||
| $0.053 - $0.0621 | 4000 In stock |
#2-56
|
|
0.375 in
9.5 mm
|
||
| $0.0539 - $0.0629 | Request the lead time here |
#2-56
|
|
0.563 in
14.3 mm
|
||
| $0.0549 - $0.0641 | 2000 In stock |
#2-56
|
|
1.000 in
25.4 mm
|
||
| $0.0542 - $0.063 | Request the lead time here |
#2-56
|
|
0.188 in
4.8 mm
|
||
| $0.0557 - $0.0647 | Request the lead time here |
#2-56
|
|
0.375 in
9.5 mm
|
||
| $0.0564 - $0.0657 | Request the lead time here |
#2-56
|
|
0.563 in
14.3 mm
|
||
| $0.0545 - $0.0635 | 5000 In stock |
#4-48
|
|
0.250 in
6.4 mm
|
||
| $0.0542 - $0.0632 | Request the lead time here |
#6-32
|
|
0.188 in
4.8 mm
|
||
| $0.0558 - $0.065 | Request the lead time here |
#6-32
|
|
0.438 in
11.1 mm
|
||
| $0.0591 - $0.0693 | Request the lead time here |
#6-32
|
|
0.688 in
17.5 mm
|
||
| 010632H112 | $0.0575 - $0.0671 | 7000 In stock |
#6-32
|
|
1.125 in
28.6 mm
|
|
| $0.0647 - $0.0755 | Request the lead time here |
#6-32
|
|
1.750 in
44.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue