Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.128 - $0.2426 | 10000 In stock |
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1335 - $0.2513 | Request the lead time here |
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
||
| $0.1947 - $0.369 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| $0.2427 - $0.4608 | 8000 In stock |
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| $0.339 - $0.6443 | 4981 In stock |
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
||
| $0.3666 - $0.6951 | Request the lead time here |
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| $0.3542 - $0.6753 | Request the lead time here |
|
0.492 in
12.5 mm
|
0.047 in
1.2 mm
|
||
| $0.9588 - $2.4713 | Request the lead time here |
|
0.98 in
24.9 mm
|
0.063 in
1.6 mm
|
||
| $0.1185 - $0.225 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.031 in
0.8 mm
|
||
| $0.1116 - $0.2124 | Request the lead time here |
|
0.11 in
2.8 mm
|
0.031 in
0.8 mm
|
||
| $0.2586 - $0.488 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.1154 - $0.2189 | Request the lead time here |
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| $0.1383 - $0.2625 | Request the lead time here |
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
||
| Request the lead time here |
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
|||
| $0.1917 - $0.3629 | 1800 In stock |
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| $0.4745 - $1.2222 | 4000 In stock |
|
0.63 in
16.0 mm
|
0.047 in
1.2 mm
|
||
| $0.1238 - $0.2348 | 7126 In stock |
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| $0.1682 - $0.3179 | Request the lead time here |
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| $0.1871 - $0.3548 | 5000 In stock |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.1769 - $0.3353 | Request the lead time here |
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue