| Quantity | Unit price |
|---|---|
| 250 - 1999 | $0.3179 |
| 2000 - 9999 | $0.227 |
| 10000 - 49999 | $0.1868 |
| 50000 + | $0.1682 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 9.5 mm |
|---|---|
| Hole Diameter | 0.374 in |
| Inside Diameter | 0.189 in |
| Inside Diameter | 4.8 mm |
| Maximum Operating Temperature | 135 °C |
| Maximum Operating Temperature | 275 °F |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Operating Temperature Range | -40 - 135 °C |
| Operating Temperature Range | -40 - 275 °F |
| Overall Diameter | 0.492 in |
| Overall Diameter | 12.5 mm |
| Overall Height | 6.8 mm |
| Overall Height | 0.268 in |
| Panel Thickness | 0.063 in |
| Panel Thickness | 1.6 mm |
| Colour | Black |
| Full Material | Thermo Plastic Elastomer |
| Material | TPE/TPV - PIR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue