| Quantity | Unit price |
|---|---|
| 1 - 499 | $0.803 |
| 500 - 999 | $0.3963 |
| 1000 - 1999 | $0.1994 |
| 2000 - 9999 | $0.1466 |
| 10000 - 99999 | $0.1199 |
| 100000 + | $0.1142 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 0.189 in |
|---|---|
| Hole Diameter | 4.8 mm |
| Inside Diameter | 2.8 mm |
| Inside Diameter | 0.11 in |
| Maximum Operating Temperature | 135 °C |
| Maximum Operating Temperature | 275 °F |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Operating Temperature Range | -40 - 135 °C |
| Operating Temperature Range | -40 - 275 °F |
| Overall Diameter | 8.0 mm |
| Overall Diameter | 0.315 in |
| Overall Height | 0.189 in |
| Overall Height | 4.8 mm |
| Panel Thickness | 0.8 mm |
| Panel Thickness | 0.031 in |
| Colour | Black |
| Full Material | Thermo Plastic Elastomer |
| Material | TPE/TPV – PIR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue