Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $270.0554 - $675.138 | 36 In stock |
34.000 in
863.6 mm
|
||
| $769.11 - $1,922.763 | Request the lead time here |
60.000 in
1524 mm
|
||
| $87.2814 - $218.1915 | 18 In stock |
17.913 in
455 mm
|
||
| $573.9759 - $1,434.9461 | Request the lead time here |
56.000 in
1422.4 mm
|
||
| $7.2773 - $18.1506 | 250 In stock |
2.374 in
60.3 mm
|
||
| $14.6628 - $36.6873 | 113 In stock |
6.626 in
168.3 mm
|
||
| $104.3337 - $260.8403 | 10 In stock |
24.000 in
609.6 mm
|
||
| $7.6466 - $19.1642 | Request the lead time here |
3.386 in
86 mm
|
||
| $27.588 - $53.5827 | 551 In stock |
10.748 in
273 mm
|
||
| $7.3641 - $18.4161 | 356 In stock |
2.717 in
69 mm
|
||
| $9.3626 - $23.4122 | 224 In stock |
4.000 in
101.6 mm
|
||
| $9.4929 - $23.7743 | 268 In stock |
4.500 in
114.3 mm
|
||
| $305.5718 - $3,819.7727 | Request the lead time here |
38.000 in
965.2 mm
|
||
| $907.8957 - $2,269.721 | Request the lead time here |
64.000 in
1625.6 mm
|
||
| $380.8188 - $952.077 | 4 In stock |
44.000 in
1117.6 mm
|
||
| $423.6993 - $1,059.266 | Request the lead time here |
54.000 in
1371.6 mm
|
||
| $36.1031 - $60.2199 | 12 In stock |
12.748 in
323.8 mm
|
||
| $88.4111 - $1,104.9555 | 11 In stock |
20.000 in
508 mm
|
||
| $93.2334 - $233.108 | 10 In stock |
22.000 in
558.8 mm
|
||
| $20.7885 - $40.4042 | 237 In stock |
8.625 in
219.1 mm