Menu Search

Edge Mount Cable Grommet

In stock

Edge mount grommets easily mount to the edges of panels, routes cables, and protects wires from sharp edges. "Wings" are flexible so it can accept various diameters and shapes. Open design allows cables to be inserted and removed.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Hole Diameter Compatible Cable Diameter Range View
$0.9612 - $1.3109 Request the lead time here
$0.7266 - $0.792 52996 In stock
$0.4178 - $0.4629 750 In stock
Membrane Entry Grommet - Edge Holding - 15.0 mm | 0.591 in ;

1258288

Price Range
$1.3109 - $0.9612

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    302 °F
  • Panel Thickness
    0.039 in
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Material
    Silicone Rubber
Membrane Entry Grommet - Edge Holding - Overall Height 22.5 mm | 0.886 in ; ; Black; Silicone Rubber

1342664

Price Range
$0.792 - $0.7266

Stock Levels
52996 In stock
Attributes
  • Maximum Operating Temperature
    356 °F
  • Overall Diameter
    0.787 in
  • Panel Thickness
    0.11 in
  • Colour
    Black
  • Full Material
    Silicone Rubber
Membrane Entry Grommet - 21.4 mm | 0.843 in ;

CGC-1-01

Price Range
$0.4629 - $0.4178

Stock Levels
750 In stock
Attributes
  • Panel Thickness
    0.047 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2