Quantity | Unit price |
---|---|
250 - 9999 | $0.6776 |
10000 - 24999 | $0.6161 |
25000 + | $0.5648 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 20.0 mm |
---|---|
Hole Diameter | 0.787 in |
Maximum Compatible Cable Diameter | 21.4 mm |
Maximum Compatible Cable Diameter | 0.843 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Compatible Cable Diameter | 20.0 mm |
Minimum Compatible Cable Diameter | 0.787 in |
Overall Diameter | 29.0 mm |
Overall Diameter | 1.142 in |
Panel Thickness | 1.3 mm |
Panel Thickness | 0.051 in |
Colour | Natural |
Full Material | Polyamide |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue