Quantity | Unit price |
---|---|
1000 - 9999 | $1.352 |
10000 - 24999 | $0.5915 |
25000 + | $0.5424 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 6.0 mm |
---|---|
Hole Diameter | 0.236 in |
Maximum Compatible Cable Diameter | 18.75 mm |
Maximum Compatible Cable Diameter | 0.738 in |
Maximum Operating Temperature | 180 °C |
Maximum Operating Temperature | 356 °F |
Minimum Compatible Cable Diameter | 12.5 mm |
Minimum Compatible Cable Diameter | 0.492 in |
Overall Diameter | 20.0 mm |
Overall Diameter | 0.787 in |
Panel Thickness | 2.9 mm |
Panel Thickness | 0.114 in |
Colour | Black |
Full Material | Silicone Rubber |
Material | Silicone Rubber |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue