Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
130 results
Product SKUs information
Item Code Price range Availability Inside Height Maximum Temperature Inside Diameter View
$0.5736 - $1.5936 Request the lead time here
0.974 in
425 °F
0.315 in
$0.8381 - $2.328 4000 In stock
1.180 in
600 °F
0.433 in
$0.3189 - $1.8458 2800 In stock
1.000 in
425 °F
0.343 in
$0.4841 - $2.8028 Request the lead time here
1.500 in
425 °F
0.420 in
$0.3356 - $1.9424 Request the lead time here
1.000 in
425 °F
0.427 in
$0.1857 - $1.0752 Request the lead time here
0.500 in
425 °F
0.470 in
$0.35 - $2.0258 Request the lead time here
1.500 in
425 °F
0.490 in
$0.4038 - $1.1217 2000 In stock
1.180 in
425 °F
0.236 in
$0.3573 - $2.0678 15000 In stock
0.500 in
425 °F
0.812 in
$0.5876 - $1.6322 Request the lead time here
1.421 in
425 °F
0.375 in
$1.2113 - $3.3648 4549 In stock
0.990 in
600 °F
0.608 in
$2.5905 - $7.1958 1090 In stock
1.500 in
600 °F
0.725 in
$0.9345 - $5.4102 Request the lead time here
1.500 in
425 °F
1.605 in
$0.8415 - $5.1968 800 In stock
0.990 in
425 °F
0.608 in
$0.4914 - $2.8448 Request the lead time here
1.500 in
425 °F
0.427 in
$0.1896 - $1.0974 8415 In stock
0.500 in
425 °F
0.490 in
$0.3618 - $2.0946 Request the lead time here
1.500 in
425 °F
0.521 in
$0.2421 - $1.4018 Request the lead time here
0.500 in
425 °F
0.600 in
$0.4434 - $2.5664 Request the lead time here
1.500 in
425 °F
0.625 in
$0.3882 - $2.2467 Request the lead time here
1.000 in
425 °F
0.655 in
  • of 7
Easy Pull Masking Cap - Inside Diameter - 8 mm | 0.315 in ; Inside Height - 24.7 mm | 0.974 in ; Black

SCE0315B

Price Range
$1.5936 - $0.5736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.315 in
  • Inside Height
    0.974 in
Easy Pull Masking Cap - Inside Diameter - 11 mm | 0.433 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0433A

Price Range
$2.328 - $0.8381

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.433 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 8.7 mm | 0.343 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0343-1B

Price Range
$1.8458 - $0.3189

Stock Levels
2800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.343 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 10.7 mm | 0.420 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0420-1-1/2B

Price Range
$2.8028 - $0.4841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.420 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 10.8 mm | 0.427 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0427-1G

Price Range
$1.9424 - $0.3356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.427 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 11.9 mm | 0.470 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0470-1/2C

Price Range
$1.0752 - $0.1857

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.470 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 12.4 mm | 0.490 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0490-1-1/2D

Price Range
$2.0258 - $0.35

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.490 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 6 mm | 0.236 in ; Inside Height - 30 mm | 1.180 in ; Black

SCE0236B

Price Range
$1.1217 - $0.4038

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.236 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 20.6 mm | 0.812 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0812-1/2D

Price Range
$2.0678 - $0.3573

Stock Levels
15000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.812 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 9.5 mm | 0.375 in ; Inside Height - 36.1 mm | 1.421 in ; Black

SCE0375B

Price Range
$1.6322 - $0.5876

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.375 in
  • Inside Height
    1.421 in
Easy Pull Masking Cap - Inside Diameter - 15.4 mm | 0.608 in ; Inside Height - 25.1 mm | 0.990 in ; Natural

SCE0608099A

Price Range
$3.3648 - $1.2113

Stock Levels
4549 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.608 in
  • Inside Height
    0.990 in
Easy Pull Masking Cap - Inside Diameter - 18.4 mm | 0.725 in ; Inside Height - 38.1 mm | 1.500 in ; Natural

SCE0725A

Price Range
$7.1958 - $2.5905

Stock Levels
1090 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.725 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 40.8 mm | 1.605 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC1605-1-1/2C

Price Range
$5.4102 - $0.9345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    1.605 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 15.4 mm | 0.608 in ; Inside Height - 25.1 mm | 0.990 in ; Black

SCE0608099B

Price Range
$5.1968 - $0.8415

Stock Levels
800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Temperature Range
    425 °F
  • Inside Diameter
    0.608 in
Easy Pull Masking Cap - Inside Diameter - 10.8 mm | 0.427 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0427-1-1/2C

Price Range
$2.8448 - $0.4914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.427 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 12.4 mm | 0.490 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0490-1/2D

Price Range
$1.0974 - $0.1896

Stock Levels
8415 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.490 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 13.2 mm | 0.521 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0521-1-1/2B

Price Range
$2.0946 - $0.3618

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.521 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 15.2 mm | 0.600 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0600-1/2D

Price Range
$1.4018 - $0.2421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.600 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 15.9 mm | 0.625 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0625-1-1/2D

Price Range
$2.5664 - $0.4434

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.625 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 16.6 mm | 0.655 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0655-1D

Price Range
$2.2467 - $0.3882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.655 in
  • Inside Height
    1.000 in