Quantity | Unit price |
---|---|
1 - 249 | $2.633 |
250 - 499 | $1.2035 |
500 - 999 | $0.8432 |
1000 - 4999 | $0.4805 |
5000 - 9999 | $0.446 |
10000 + | $0.4274 |
Colour | Natural |
---|---|
Full Material | Silicone Rubber |
Fitting Style | Push Fit, Easy Pull |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Inside Diameter | 4.7 mm |
Inside Diameter | 0.187 in |
Inside Height | 35 mm |
Inside Height | 1.377 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue