Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.8462 - $2.3505 | Request the lead time here |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.492 in
12.5 mm
|
||
| $0.9188 - $2.5523 | Request the lead time here |
1.575 in
40 mm
|
425 °F
218.3 °C
|
0.622 in
15.8 mm
|
||
| $0.6849 - $1.9026 | 500 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.157 in
4 mm
|
||
| $0.5664 - $3.4953 | Request the lead time here |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.255 in
6.5 mm
|
||
| $0.8841 - $5.1183 | 91 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
1.230 in
31.2 mm
|
||
| $0.9345 - $5.4102 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
1.605 in
40.8 mm
|
||
| $0.386 - $2.2343 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.450 in
11.4 mm
|
||
| $0.3546 - $2.0531 | 4000 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.470 in
11.9 mm
|
||
| $0.6467 - $3.9905 | 4000 In stock |
2.000 in
50.8 mm
|
600 °F
315.6 °C
|
0.125 in
3.2 mm
|
||
| $0.5792 - $1.6085 | 4000 In stock |
1.377 in
35 mm
|
600 °F
315.6 °C
|
0.187 in
4.7 mm
|
||
| $0.4038 - $1.1217 | 2000 In stock |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.236 in
6 mm
|
||
| $0.6572 - $1.8255 | Request the lead time here |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.315 in
8 mm
|
||
| $0.5876 - $1.6322 | Request the lead time here |
1.421 in
36.1 mm
|
425 °F
218.3 °C
|
0.375 in
9.5 mm
|
||
| $1.2113 - $3.3648 | 4549 In stock |
0.990 in
25.1 mm
|
600 °F
315.6 °C
|
0.608 in
15.4 mm
|
||
| $2.5905 - $7.1958 | 1090 In stock |
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
0.725 in
18.4 mm
|
||
| $0.4793 - $1.3313 | Request the lead time here |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.157 in
4 mm
|
||
| $0.1751 - $1.0143 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.365 in
9.3 mm
|
||
| $0.3978 - $2.3033 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.396 in
10.1 mm
|
||
| $0.3306 - $1.9139 | 1000 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.420 in
10.7 mm
|
||
| $0.1922 - $1.1127 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.450 in
11.4 mm