Quantity | Unit price |
---|---|
1 - 49 | $4.2036 |
50 - 99 | $1.9077 |
100 - 199 | $1.3352 |
200 - 999 | $0.7623 |
1000 - 1999 | $0.7116 |
2000 + | $0.6792 |
Colour | Black |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Fitting Style | Push Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 15.8 mm |
Inside Diameter | 0.622 in |
Inside Height | 40.6 mm |
Inside Height | 1.600 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue