Menu Search

Drive Rivets

In stock

Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.

Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.

Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).

  • Colors: Black, White and Natural
  • UL94 V2 flame rated options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
168 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.3636 - $0.7298 4250 In stock
0.335 in
0.059 - 0.276 in
$0.1281 - $0.2561 Request the lead time here
0.197 in
0.039 - 0.157 in
$0.1251 - $0.1718 2500 In stock
0.187 in
0.437 in
0.062 - 0.187 in
Request the lead time here
0.187 in
0.320 in
0.312 - 0.440 in
$0.1188 - $0.1631 Request the lead time here
0.280 in
0.485 in
0.062 - 0.350 in
$0.098 - $0.1344 Request the lead time here
0.252 in
0.468 in
0.094 - 0.311 in
$0.0836 - $0.1145 Request the lead time here
0.160 in
0.295 in
0.062 - 0.180 in
$0.1076 - $0.1478 Request the lead time here
0.187 in
0.312 in
0.078 - 0.375 in
$0.1013 - $0.1386 Request the lead time here
0.187 in
0.375 in
0.062 - 0.187 in
$0.1019 - $0.14 Request the lead time here
0.218 in
0.437 in
0.094 - 0.312 in
$0.1532 - $0.189 Request the lead time here
0.187 in
0.437 in
0.062 - 0.187 in
$0.1617 - $0.1998 Request the lead time here
0.224 in
0.437 in
0.126 - 0.311 in
$0.1076 - $0.1478 Request the lead time here
0.250 in
0.370 in
0.350 - 0.500 in
$0.1076 - $0.1478 Request the lead time here
0.250 in
0.468 in
0.281 - 0.500 in
$0.1617 - $0.1998 Request the lead time here
0.250 in
0.468 in
0.093 - 0.312 in
$0.1013 - $0.1386 19000 In stock
0.130 in
0.218 in
0.031 - 0.140 in
$0.5823 - $0.7763 1000 In stock
0.709 in
0.157 - 0.472 in
$0.1614 - $0.3203 250 In stock
0.433 in
0.157 - 0.374 in
$0.3203 - $0.6401 9250 In stock
0.394 in
0.079 - 0.315 in
$0.4146 - $0.8322 Request the lead time here
0.531 in
0.118 - 0.394 in
  • of 9
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

093014059902

Price Range
$0.7298 - $0.3636

Stock Levels
4250 In stock
Attributes
  • Anchor Length
    0.362 in
  • Counterbore Hole Size
    0.197 in
  • Compatible Panel Thickness Range
    0.059 - 0.276 in
  • Head Diameter
    0.335 in
  • Head Height
    0.071 in
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; ; Compatible Panel Thickness Range 1.0 - 4.0 mm | 0.039 - 0.157 in

093011000002

Price Range
$0.2561 - $0.1281

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.224 in
  • Counterbore Hole Size
    0.118 in
  • Compatible Panel Thickness Range
    0.039 - 0.157 in
  • Head Diameter
    0.197 in
  • Head Height
    0.051 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR700200

Price Range
$0.1718 - $0.1251

Stock Levels
2500 In stock
Attributes
  • Anchor Length
    0.295 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.437 in
  • Head Height
    0.075 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 7.9 - NaN | 0.312 - NaN

61PR300400


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.535 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.312 - 0.440 in
  • Head Diameter
    0.320 in
  • Head Height
    0.109 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 7.1 mm | 0.280 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR010200

Price Range
$0.1631 - $0.1188

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.468 in
  • Compatible Hole Diameter
    0.280 in
  • Compatible Panel Thickness Range
    0.062 - 0.350 in
  • Head Diameter
    0.485 in
  • Head Height
    0.075 in
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 2.4 - 7.9 mm | 0.093 - 0.312 in

61PR400300

Price Range
$0.1344 - $0.098

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.094 - 0.311 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
Push-In Rivet 0.230 in 0.160 in Nylon 6/6 Black

61PR600100B

Price Range
$0.1145 - $0.0836

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.230 in
  • Compatible Hole Diameter
    0.160 in
  • Compatible Panel Thickness Range
    0.062 - 0.180 in
  • Head Diameter
    0.295 in
  • Head Height
    0.050 in
Push-In Rivet 0.445 in 0.187 in Nylon 6/6 Black

61PR400600B

Price Range
$0.1478 - $0.1076

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.445 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.078 - 0.375 in
  • Head Diameter
    0.312 in
  • Head Height
    0.062 in
Push-In Rivet 0.281 in 0.187 in Nylon 6/6 Black

61PR010410B

Price Range
$0.1386 - $0.1013

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.281 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.375 in
  • Head Height
    0.080 in
Push-In Rivet 0.464 in 0.218 in Nylon 6/6 Black

61PR100200B

Price Range
$0.14 - $0.1019

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.464 in
  • Compatible Hole Diameter
    0.218 in
  • Compatible Panel Thickness Range
    0.094 - 0.312 in
  • Head Diameter
    0.437 in
  • Head Height
    0.100 in
Push-In Rivet 0.295 in 0.187 in Nylon 6/6 Black

61PR700200B

Price Range
$0.189 - $0.1532

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.295 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.437 in
  • Head Height
    0.075 in
Push-In Rivet 0.468 in 5.7 mm Nylon 6/6 Black

61PR700300B

Price Range
$0.1998 - $0.1617

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.468 in
  • Compatible Hole Diameter
    0.224 in
  • Compatible Panel Thickness Range
    0.126 - 0.311 in
  • Head Diameter
    0.437 in
  • Head Height
    0.075 in
Push-In Rivet 0.620 in 0.250 in Nylon 6/6 Black

61PR400100B

Price Range
$0.1478 - $0.1076

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.620 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.350 - 0.500 in
  • Head Diameter
    0.370 in
  • Head Height
    0.080 in
Push-In Rivet 0.620 in 0.250 in Nylon 6/6 Black

61PR800100B

Price Range
$0.1478 - $0.1076

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.620 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.281 - 0.500 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
Push-In Rivet 0.500 in 0.250 in Nylon 6/6 Black

61PR800000B

Price Range
$0.1998 - $0.1617

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.093 - 0.312 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
Push-In Rivet 0.225 in 0.130 in Nylon 6/6 Black

61PR900100B

Price Range
$0.1386 - $0.1013

Stock Levels
19000 In stock
Attributes
  • Anchor Length
    0.225 in
  • Compatible Hole Diameter
    0.130 in
  • Compatible Panel Thickness Range
    0.031 - 0.140 in
  • Head Diameter
    0.218 in
  • Head Height
    0.060 in
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 12.0 mm | 0.157 - 0.472 in

093001869902

Price Range
$0.7763 - $0.5823

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.689 in
  • Counterbore Hole Size
    0.28 in
  • Compatible Panel Thickness Range
    0.157 - 0.472 in
  • Head Diameter
    0.709 in
  • Head Height
    0.098 in
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 4.0 - 9.5 mm | 0.157 - 0.374 in

093002669902

Price Range
$0.3203 - $0.1614

Stock Levels
250 In stock
Attributes
  • Anchor Length
    0.472 in
  • Counterbore Hole Size
    0.252 in
  • Compatible Panel Thickness Range
    0.157 - 0.374 in
  • Head Diameter
    0.433 in
  • Head Height
    0.079 in
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

093015059902

Price Range
$0.6401 - $0.3203

Stock Levels
9250 In stock
Attributes
  • Anchor Length
    0.413 in
  • Counterbore Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    0.079 - 0.315 in
  • Head Diameter
    0.394 in
  • Head Height
    0.087 in
Push-In Rivet - Spreading ; Black ; Nylon 6/6; ; Compatible Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

093017059902

Price Range
$0.8322 - $0.4146

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.512 in
  • Counterbore Hole Size
    0.315 in
  • Compatible Panel Thickness Range
    0.118 - 0.394 in
  • Head Diameter
    0.531 in
  • Head Height
    0.118 in