Metal Leaf Hinges are available for applications for flush mounted doors with countersunk mounting holes. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available. We also offer ranges in Premium, Round and Square Stainless Steel Hinges. The range of Flat Hinges operate with Stainless Steel Pin and come in either Steel with a Black Coated Finish or in Die-Cast Zinc Alloy and Delrin Bearing. The Steel hinges offer a very strong tamperproof hinge on a 270 degree rotational angle and is supplied with M8 x 12mm fixings. The Zinc hinge is on a 180 degree rotational angle.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Colour | Finish | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $7.70 - $9.10 | 248 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
2.48 in
63.0 mm
|
||
| $7.70 - $9.10 | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder Coated
|
2.48 in
63.0 mm
|
||
| $56.20 - $61.40 | 150 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Electropolished
|
2.992 in
76.0 mm
|
||
| $14.80 - $17.30 | 90 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
Chrome Plated
|
3.543 in
90.0 mm
|
||
| $14.80 - $17.30 | 115 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder Coated
|
3.543 in
90.0 mm
|
||
| $20.80 - $23.40 | 120 In stock |
0.236 in
6.0 mm
|
3.543 in
90.0 mm
|
Black
|
Black Powder Coated
|
2.362 in
60.0 mm
|
||
| $45.90 - $50.00 | 86 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Electropolished
|
2.48 in
63.0 mm
|
||
| $9.00 - $9.50 | 23 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Silver
|
Chrome Plated
|
1.575 in
40.0 mm
|
||
| $13.40 - $15.70 | 94 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
Chrome Plated
|
2.362 in
60.0 mm
|
||
| $15.30 - $17.90 | 130 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder Coated
|
4.724 in
120.0 mm
|
||
| $17.30 - $18.70 | 199 In stock |
0.236 in
6.0 mm
|
2.283 in
58.0 mm
|
Black
|
Black Powder Coated
|
3.937 in
100.0 mm
|
||
| $15.30 - $18.00 | 84 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
Chrome Plated
|
4.724 in
120.0 mm
|
||
| $8.20 - $9.60 | 135 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
2.992 in
76.0 mm
|
||
| $8.30 - $9.70 | 91 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder Coated
|
2.992 in
76.0 mm
|
||
| $8.20 - $9.60 | 40 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder Coated
|
2.992 in
76.0 mm
|
||
| $6.00 - $6.10 | 168 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Black
|
No Finish
|
1.575 in
40.0 mm
|
||
| $13.40 - $15.70 | 140 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder Coated
|
2.362 in
60.0 mm
|
||
| $27.40 - $29.90 | 391 In stock |
0.157 in
4.0 mm
|
2.289 in
58.15 mm
|
Silver
|
Natural
|
2.362 in
60.0 mm
|
||
| $7.30 - $8.50 | 68 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
1.969 in
50.0 mm
|
||
| $7.30 - $8.50 | 3382 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder Coated
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue